Caterpillar 336FL

Caterpillar 336FL

Price
407,080 USD
Year
2017
Working hours
1832 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB10055
Unit Number151150PF
Catalog NumberCU4255849
Manufacturing Year2017
Hours1832 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$407,080
Tax-
Price Including Tax-
Features
Additional Information*336F L HEX
*ACCUMULATOR WITH CRN
*AIR CLEANER, STANDARD
*AIR CONDITIONER
*ALARM, TRAVEL
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAMERA, REAR VIEW, MIRRORS(RH)
*CHANGER,HAND CTRL 2-WAY (ANSI)
*COLD WEATHER PKG READY
*CONTROL, FINE SWING
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, STD
*COUPLER LINES, REACH BOOM
*COVER, FENDER
*CTRL, CAT PIN GRABBER COUPLER
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*DECALS, CAB ANSI
*DECALS, EXTERIOR ANSI
*ETHER AID
*GUARD, BOTTOM, HEAVY DUTY
*GUARD, SWIVEL
*GUARD, TRACK GUIDE, SEGMENTED
*GUARD, TRAVEL MOTOR, HD
*HATCH, OPENABLE ROOF (DUAL)
*JOYSTICK STANDARD STP PKG
*LIGHTING, CAB (HALOGEN)
*LINES, BOOM-UP (STD)
*LINES, FRONT (QC)
*LINES, SDRV (STD/PGQC)
*LINES-QC, R12'10" STICK
*MIRROR, W/O GUARD
*PANEL, STD START SWITCH
*PRODUCT LINK, CELLULAR PL641
*RADIO, 24V AM/FM
*REACH BOOM HD PKG
*SEAT BELT, 2"
*SEAT,H-BACK,HEATER,S/AIR,COOL
*STICK, R12'10" DB HD
*TRACK, 33" TG (GLT)
*WASHER, WINDSHIELD UPPER
*WIPER-RADIAL, 70/30 W/O LOWER
INSTRUCTION,NORTH AMERICA ANSI
LANE 1 ORDER
PACK, ROLL ON ROLL OFF-TRUCK
STORAGE PROTECTION (DOMESTIC)
KIT BASE CAT HEX F SERIES
CBL-SV HEX AS300 B CBL 9.1M
CABLE 6 PIN MTH 6 SOC MTH GCS
CABLE ARMORED 6 COND 1.5M
MOUNT CAB TOP, RECEIVER
CABLE GCS - MS980 NOSE
SNM940 CONNECTED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone