Caterpillar 336FL

Caterpillar 336FL

Price
165,000 USD
Year
2015
Working hours
5749 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB01190
Unit Number14NE3374
Catalog NumberCU4331459
Manufacturing Year2015
Hours5749 h
CountryUnited States
LocationFriendswood, TX
Pricing
Price Excluding Tax$165,000
Tax-
Price Including Tax-
Features
Additional InformationAIR CLEANER, STANDARD
BKT R-CYL/LKG W/LIFT PKG
BUMPER, SIDE RUBBER
CAB 70/30 GRD PKG
CAMERA, REAR VIEW, MIRRORS(RH)
CERT EMISSIONS, EPA/EU
CHANGER,HAND CTRL 2-WAY (ANSI)
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 13,230LBS
COVER, FENDER
CTRL, CAT PIN GRABBER COUPLER
DECALS, EXTERIOR ANSI
GUARD FOGS 70/30 PKG
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRACK GUIDING, CENTER
GUARD, TRAVEL MOTOR, HD
INSTRUCTIONS, ANSI (CAB)
JOYSTICK STANDARD STP PKG
LANE 3 ORDER
LINES, BOOM-UP (STD)
LINES, FRONT (QC)
LINES, SDRV (STD/PGQC)
MIRROR, CAB, GUARD FALLING
PACK, ROLL ON ROLL OFF-TRUCK
PANEL, STD START SWITCH
PRODUCT LINK, SATELLITE PL321
REACH BOOM HD PKG
REGIONAL PKG, AM-N
SEAT,H-BACK,HEATER,S/AIR,COOL
STICK, R10'6" DB HD
STORAGE PROTECTION (DOMESTIC)
TRACK, 33" TG (GLT)
UPPER COVER, STANDARD
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG CATSee InventoryWebsiteSelect contact
Kris Jordan
Telephone:+1 936 632 6775
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone