Caterpillar 336FL

Caterpillar 336FL

Price
275,000 USD
Year
2015
Working hours
3163 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB00961
Unit NumberM437033
Catalog NumberCU2199398
Manufacturing Year2015
Hours3163 h
CountryUnited States
LocationHayden, CO
Pricing
Price Excluding Tax$275,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC9.3 ENGINE
PRODUCT LINK, SATELLITE PL321
COVER, FENDER
UPPER COVER, STANDARD
REGIONAL PKG, AM-N
CONTROL, FINE SWING
ACCUMULATOR WITH CRN
ALARM, TRAVEL
ETHER AID
BELT, SEAT, (3") RETRACTABLE
QUICK DRAINS, READY (OIL)
REACH BOOM HD PKG
BOOM, REACH 6.5M (21'4") HD
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
LINKAGE, BKT-DB W/LIFT
BKT R-CYL/LKG W/LIFT PKG
AIR CLEANER, HIGH EFFICIENCY
CYLINDER, BKT (DB LINKAGE)
GUARD, TRACK GUIDE, SEGMENTED
TRACK, 31" TG (GLT)
VALVE, HYDRAULIC, TCS
HAMMER CIR STP FS PKG
VALVE, ANTI DRIFT, STICK
VALVE, ANTI DRIFT, BOOM
CIRCUIT, SINGLE ACTION
LINES, CYLINDER, BOOM
MAT, FLOOR, RH & LH PEDAL
JOYSTICK, ONE BUTTON
SWITCH, FOOT
PEDAL, STRAIGHT TRAVEL
LINES, BOOM-UP (STD)
LINES, SDRV (STD/PGQC)
LINES, OIL COOLER, STD
LINES, TRAVEL (STP)
CAB-ROPS,70/30,W/VANDAL-GBSS
HATCH, OPENABLE ROOF
LINES, FRONT (STD)
CAB 70/30 GRD PKG
SUN SCREEN (70/30)
PANEL, STD START SWITCH
WIPER-RADIAL, FRONT 70/30
RADIO, 24V AM/FM
LIGHTING, CAB (HALOGEN)
MIRROR, W/O GUARD
SEAT,H-BACK,HEATER,S/AIR,COOL
WASHER, WINDSHIELD UPPER/LOWER
COUNTERWEIGHT, 13,230LBS
GUARD, BOTTOM, HEAVY DUTY
COOLING, HIGH AMBIENT
CAMERA, REAR VIEW, MIRRORS(RH)
COLD WEATHER STARTING PKG
LINES-HP, 12'10" STICK
STICK, R12'10" DB HD
LINES-HP, REACH BOOM
CHANGER,HAND CTRL 2-WAY (ANSI)
BLOCK HEATER
TERMINALS, JUMP START
BATTERY, COLD WEATHER
COOLANT, COLD WEATHER
BUMPER, SIDE RUBBER
GUARD, SWIVEL
GUARD, TRAVEL MOTOR, HD
CERT EMISSIONS, EPA/EU
GUARD,FRONT WINDOW
HAMMER GRP
DECALS, EXTERIOR ANSI
INSTRUCTIONS, ANSI (CAB)
RPM INDUSTRIES,QUICK-EVAC SYSTEM
INCLUDES UP TO 48" GP BUCKET
0P0800/2326 GD 8/13/18
**PRICED WITHOUT HAMMER**
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone