Caterpillar 336FL

Caterpillar 336FL

Price
255,000 USD
Year
2016
Working hours
2180 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberTZA00548
Unit NumberCON0753
Catalog NumberCU4384303
Manufacturing Year2016
Hours2180 h
CountryUnited States
LocationSacramento, CA
Pricing
Price Excluding Tax$255,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationCAT FACTORY 2D GRADE CONTROL
NARROW BOOM & STICK
SORRY, NO BUCKET
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • GoodMiscellaneous scratches lower counter weight.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRight rear compartment door has minor damage.
  • Good
  • Yes
  • Yes
safety items
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodJune 2016
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Full
  • 3/4 full
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Last service noted 2035 hours @6-2-2018 current hours 2214
  • Ok
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • GoodRight boom light non op.
  • Good
  • Good
  • No
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • FairAuxiliary hydraulic hard line bent right side of stick line is pulled out of upper mounting bracket.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Ok
boom
  • Good
  • Good
  • Good
  • 21ft 4”
stick
  • Good
  • GoodSmall dent in lower stick.
  • Good
  • Machine is equipped with a narrow stick.
  • 10ft 6”
bucket
  • Good
  • Good
  • Yes
  • No bucket with machine.
  • Caterpillar
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front62262288
Carrier Rollers Rear62262288
Idlers Front0840842121
Links1331321014
Pins & Bushings (External)04204200
Pins & Bushings (Internal)86586500
Track Roller 119119058
Track Roller 219119155
Track Roller 3GuardGuard
Track Roller 419119250
Track Roller 5GuardGuard
Track Roller 619219200
Track Roller 7GuardGuard
Track Roller 819219200
Track Roller 919019088
Track Shoes (Width)160. 32” Wide161. 32” Wide87
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number6Y-2590
Track Shoes32” wide
comments, misc. repairs, general remarks
  • Machine runs and operates good all functions performed normally with exceptions of minor repairs noted machine is in overall good condition
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT OF CALIFORNIASee InventoryWebsiteSelect contact
Mike Dutro
Telephone:+1 916 899 8960
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone