Caterpillar 336FL

Caterpillar 336FL

Price
451,686 USD
Year
2016
Working hours
2810 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB02094
Unit Number444779G
Catalog NumberCU2476378
Manufacturing Year2016
Hours2810 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$451,686
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationUPPER COVER, CGC
COLD WEATHER STARTING PKG
LINES-HP, REACH BOOM
LINES-HP, R12'10" STICK
LINES-QC, R12'10" STICK
CHANGER,HAND CTRL 2-WAY (ANSI)
BLOCK HEATER
TERMINALS, JUMP START
BATTERY, COLD WEATHER
CONTROL, GRADE & SLOPE
COUPLER, HYDRAULIC PIN GRABBER
LINES, CONNECTOR, PIN GRABBER
PIN GROUP, SPARE
SUN SCREEN (70/30)
GUARD, SWIVEL
BUMPER, SIDE RUBBER
COOLANT, COLD WEATHER
QUICK DRAINS, READY (OIL)
DECALS, EXTERIOR ANSI
INSTRUCTIONS, ANSI (CAB)
0P0720
C9.3 ENGINE
PRODUCT LINK, SATELLITE PL321
REGIONAL PKG, AM-N
CONTROL, FINE SWING
ACCUMULATOR WITH CRN
ALARM, TRAVEL
ETHER AID
BELT, SEAT, (3") RETRACTABLE
REACH BOOM CGC PKG
BOOM, REACH 6.5M (21'4") CGC
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
STICK, R12'10" DB HD CGC
BKT CYL/LINKAGE W/LIFT PKG,CGC
CYLINDER, BKT DB LINKAGE CGC
LINKAGE, BKT-DB W/LIFT
AIR CLEANER, HIGH EFFICIENCY
GUARD, BKT CYLINDER, CGC
GUARD, TRACK GUIDE, SEGMENTED
TRACK, 31" TG (GLT)
VALVE, HYDRAULIC, TCS
COMBINED CIR STP PKG
VALVE, ANTI DRIFT, STICK
VALVE, ANTI DRIFT, BOOM
CIRCUIT, COMBINED
LINES, CYLINDER, BOOM
MAT, FLOOR, RH PEDAL
JOYSTICK, THUMB WHEEL
LINES, OIL COOLER, STD
PEDAL, STRAIGHT TRAVEL
LINES, STICK-IN (TCS)
LINES, BOOM-UP (STD)
LINES, TRAVEL (STP)
LINES, BDRV (TCS20)
CAB 70/30 GRD PKG
HATCH, OPENABLE ROOF
LINES, SDRV (STD/PGQC)
LINES, FRONT (QC)
SEAT,H-BACK,HEATER,S/AIR,COOL
WIPER-RADIAL, 70/30 W/LOWER
RADIO, 24V AM/FM
PANEL, STD START SWITCH
MIRROR, W/O GUARD
CAMERA, REAR VIEW, MIRRORS(RH)
WASHER, WINDSHIELD UPPER/LOWER
LIGHTING, CAB (HALOGEN)
COVER, FENDER
GUARD, TRAVEL MOTOR, HD
GUARD, BOTTOM, HEAVY DUTY
COOLING, HIGH AMBIENT
COUPLER LINES, REACH BOOM
CTRL, CAT PIN GRABBER COUPLER
COUNTERWEIGHT, STD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone