卡特彼勒 336FL

卡特彼勒 336FL

价格
325,000 USD
年份
2017
使用小时
1965 小时 h
电子邮件 x
姓名

我的电子邮件地址:*

好友的电子邮件地址:*

留言:

基本资料
品牌Caterpillar 336FL
产品类别履带挖掘机
生产号/编号RKB10532
内部库存编号RKB10532
目录编号CU4374419
制造年份2017
使用小时1965 小时 h
国家美国
机器位置Jacksonville, FL
定价
不含税价格$325,000
-
含税价格-
Features
其他信息*336F L HEX
*ACCUMULATOR WITH CRN
*AIR CONDITIONER
*ALARM, TRAVEL
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAMERA, REAR VIEW, MIRRORS(RH)
*CONTROL, FINE SWING
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, STD
*COVER, FENDER
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*ETHER AID
*GUARD, BOTTOM, HEAVY DUTY
*GUARD, TRAVEL MOTOR, HD
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER STARTING PKG
CTRL, CAT PIN GRABBER COUPLER
DECALS, CAB ANSI
*HATCH, OPENABLE ROOF (DUAL)
*LIGHTING, CAB (HALOGEN)
*LINES, BOOM-UP (STD)
*LINES, SDRV (STD/PGQC)
*MIRROR, W/O GUARD
*PANEL, STD START SWITCH
*RADIO, 24V AM/FM
*SEAT BELT, 2"
*SEAT,H-BACK,HEATER,S/AIR,COOL
AIR CLEANER, HIGH EFFICIENCY
BUCKET-GDC, 60" 2.98 YD3 (DB)
CERT EMISSIONS, EPA/EU
DECALS, EXTERIOR ANSI
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
JOYSTICK STANDARD STP PKG
LANE 3 ORDER
LINES, FRONT (QC)
PACK, ROLL ON ROLL OFF-TRUCK
PRODUCT LINK, CELLULAR PL641
QUICK DRAINS, READY (OIL)
REACH BOOM HD PKG
STICK, R12'10" DB HD
STORAGE PROTECTION (DOMESTIC)
SUN SCREEN (70/30)
THUMB, STIFF LINK
TRACK, 33" TG (GLT)
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER
发送报价
完成!

您的报价已经成功发送. 卖家将很快与您联系!

联系供应商
RING POWER CORP.见库存网站选择联系人
William Baker
电话:+1 904 494 1215
评语
姓名:公司:电子邮件:业务电话:城市:国家:
我希望卖方通过此方式联系我:通过邮件通过电话