Caterpillar 336FL

Caterpillar 336FL

Price
230,000 USD
Year
2015
Working hours
4123 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB00863
Unit Number437032
Catalog NumberCU2450533
Manufacturing Year2015
Hours4123 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$230,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC9.3 ENGINE
COUPLER, HYDRAULIC PIN GRABBER
LINES, CONNECTOR, PIN GRABBER
PIN GROUP, SPARE
PRODUCT LINK, SATELLITE PL321
REGIONAL PKG, AM-N
CONTROL, FINE SWING
ACCUMULATOR WITH CRN
ALARM, TRAVEL
ETHER AID
BELT, SEAT, (3") RETRACTABLE
QUICK DRAINS, READY (OIL)
REACH BOOM HD PKG
BOOM, REACH 6.5M (21'4") HD
CYLINDER, BOOM (W/O BLCV)
STICK, R12'10" DB HD
CYLINDER, STICK (W/O SLCV)
LINKAGE, BKT-DB W/LIFT
BKT R-CYL/LKG W/LIFT PKG
AIR CLEANER, HIGH EFFICIENCY
CYLINDER, BKT (DB LINKAGE)
GUARD, TRACK GUIDE, SEGMENTED
TRACK, 31" TG (GLT)
VALVE, HYDRAULIC, TCS
COMBINED CIR STP PKG
VALVE, ANTI DRIFT, STICK
VALVE, ANTI DRIFT, BOOM
CIRCUIT, COMBINED
LINES, CYLINDER, BOOM
PEDAL, STRAIGHT TRAVEL
MAT, FLOOR, RH PEDAL
LINES, BDRV (TCS20)
LINES, STICK-IN (TCS)
LINES, OIL COOLER, STD
LINES, TRAVEL (STP)
LINES, SDRV (STD/PGQC)
LINES, FRONT (STD)
JOYSTICK, THUMB WHEEL
LINES, BOOM-UP (STD)
HATCH, OPENABLE ROOF
RADIO, 24V AM/FM
CAB 70/30 GRD PKG
CAB-ROPS,70/30,W/VANDAL-GBSS
SEAT,H-BACK,HEATER,S/AIR,COOL
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER
PANEL, STD START SWITCH
COOLING, HIGH AMBIENT
CAMERA, REAR VIEW, MIRRORS(RH)
MIRROR, W/O GUARD
LIGHTING, CAB (HALOGEN)
UPPER COVER, STANDARD
COVER, FENDER
GUARD, TRAVEL MOTOR, HD
GUARD, BOTTOM, HEAVY DUTY
COLD WEATHER STARTING PKG
LINES-HP, REACH BOOM
LINES-HP, R12'10" STICK
COUNTERWEIGHT, 13,230LBS
CHANGER,HAND CTRL 2-WAY (ANSI)
BLOCK HEATER
TERMINALS, JUMP START
BATTERY, COLD WEATHER
RPM INDUSTRIES,QUICK-EVAC SYSTEM
FIELD INST KIT,HYD PINGRABBER
DECALS, EXTERIOR ANSI
GUARD, VANDALISM
GUARD, SWIVEL
BUMPER, SIDE RUBBER
COOLANT, COLD WEATHER
INCLUDES UP TO A 48" GP BUCKET
3870 GD 2/11/19
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone