Caterpillar 336FL

Caterpillar 336FL

Price
255,000 USD
Year
2014
Working hours
3006 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB00380
Unit NumberM433791
Catalog NumberCU2257254
Manufacturing Year2014
Hours3006 h
CountryUnited States
LocationHobbs, CO
Pricing
Price Excluding Tax$255,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationACCUMULATOR WITH CRN
AIR CLEANER, HIGH EFFICIENCY
ALARM, TRAVEL
BATTERY, COLD WEATHER
BELT, SEAT, (3") RETRACTABLE
BKT R-CYL/LKG W/LIFT PKG
BLOCK HEATER
BOOM, REACH 6.5M (21'4") HD
BUMPER, SIDE RUBBER
C9 ENGINE
CAB 70/30 GRD PKG
CAB-ROPS,70/30,W/VANDAL-GBSS
CAMERA, REAR VIEW, MIRRORS(RH)
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER STARTING PKG
CONTROL, FINE SWING
COOLANT, COLD WEATHER
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 13,230LBS
COUPLER, HYDRAULIC PIN GRABBER
COVER, FENDER
CYLINDER, BKT (DB LINKAGE)
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
DECALS, EXTERIOR ANSI
ETHER AID
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
GUARD, VANDALISM
HATCH, OPENABLE ROOF
INCLUDES UP TO A 48" GP BUCKET
JOYSTICK STANDARD STP PKG
JOYSTICK, ONE BUTTON
LIGHTING, CAB (HALOGEN)
LINES GROUP, DRAIN
LINES, BDRV (STD)
LINES, BOOM-UP (STD)
LINES, CONNECTOR, PIN GRABBER
LINES, CYLINDER, BOOM
LINES, FRONT (STD)
LINES, OIL COOLER, STD
LINES, SDRV (STD/PGQC)
LINES, STICK-IN (STD)
LINES, TRAVEL (STP)
LINES-HP, 12'10" STICK
LINES-HP, BOOM REACH
LINKAGE, BKT-DB W/LIFT
MAT, FLOOR, RH PEDAL
MIRROR, W/O GUARD
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PIN GROUP, SPARE
PRODUCT LINK, SATELLITE PL321
QUICK DRAINS, READY (OIL)
RADIO, 24V AM/FM
REACH BOOM HD PKG
REGIONAL PKG, ADSD-N/CNDA
RPM INDUSTRIES,QUICK-EVAC SYSTEM
SEAT,H-BACK,HEATER,S/AIR,COOL
STICK, R12'10" DB HD
SUN SCREEN (70/30)
TERMINALS, JUMP START
TOOL CTRL PKG
TRACK, 31" TG (GLT)
UPPER COVER, STANDARD
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, FRONT 70/30
0P0800/2862 GD 10/30/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone