Caterpillar 336FL

Caterpillar 336FL

Price
295,000 USD
Year
2014
Working hours
1626 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberTZA00165
Unit Number432925
Catalog NumberCU2415354
Manufacturing Year2014
Hours1626 h
CountryUnited States
LocationGrand Junction, CO
Pricing
Price Excluding Tax$295,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC9.3 ENGINE
PRODUCT LINK, SATELLITE PL321
REGIONAL PKG, ADSD-N/CNDA
CONTROL, FINE SWING
ACCUMULATOR WITH CRN
ALARM, TRAVEL
ETHER AID
BELT, SEAT, (3") RETRACTABLE
QUICK DRAINS, READY (OIL)
REACH BOOM ES PKG
BOOM, REACH (21'4") EXT SVC
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
STICK, R12'10" DB ES
BKT R-CYL/LKG W/LIFT PKG
CYLINDER, BKT (DB LINKAGE)
LINKAGE, BKT-DB W/LIFT
TRACK, 31" TG (GLT)
AIR CLEANER, HIGH EFFICIENCY
COMBINED CIR STP PKG
GUARD, TRACK GUIDE, SEGMENTED
VALVE, ANTI DRIFT, BOOM
VALVE, HYDRAULIC, TCS
LINES, CYLINDER, BOOM
VALVE, ANTI DRIFT, STICK
MAT, FLOOR, RH PEDAL
CIRCUIT, COMBINED
LINES, OIL COOLER, STD
PEDAL, STRAIGHT TRAVEL
LINES, BDRV (TCS20)
LINES, TRAVEL (STP)
LINES, BOOM-UP (STD)
CAB-ROPS,70/30,W/VANDAL-GBSS
LINES, SDRV (STD/PGQC)
LINES, STICK-IN (TCS)
JOYSTICK, THUMB WHEEL
HATCH, OPENABLE ROOF
LINES, FRONT (STD)
CAB 70/30 GRD PKG
SUN SCREEN (70/30)
PANEL, STD START SWITCH
WIPER-RADIAL, FRONT 70/30
RADIO, 24V AM/FM
LIGHTING, CAB (HALOGEN)
MIRROR, W/O GUARD
SEAT,H-BACK,HEATER,S/AIR,COOL
WASHER, WINDSHIELD UPPER/LOWER
GUARD, TRAVEL MOTOR, HD
GUARD, BOTTOM, HEAVY DUTY
COOLING, HIGH AMBIENT
CAMERA, REAR VIEW, MIRRORS(RH)
COLD WEATHER STARTING PKG
COUNTERWEIGHT, 15,430LBS
UPPER COVER, STANDARD
COVER, FENDER
CHANGER,HAND CTRL 2-WAY (ANSI)
BLOCK HEATER
TERMINALS, JUMP START
BATTERY, COLD WEATHER
COOLANT, COLD WEATHER
BUMPER, SIDE RUBBER
GUARD, SWIVEL
GUARD, VANDALISM
RPM INDUSTRIES,QUICK-EVAC SYSTEM
DECALS, EXTERIOR ANSI
**INCLUDES UP TO 42" BUCKET**
0P0800/1440 MWL 12/29/17
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone