Caterpillar 336FL

Caterpillar 336FL

Price
391,500 USD
Year
2017
Working hours
2342 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberSSN10004
Unit Number150230PF
Catalog NumberCU4314178
Manufacturing Year2017
Hours2342 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$391,500
Tax-
Price Including Tax-
Features
Additional Information*336F L HEX
*ACCUMULATOR WITH CRN
*AIR CLEANER, STANDARD
*AIR CONDITIONER
*ALARM, TRAVEL
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAMERA, REAR VIEW, MIRRORS(RH)
*CHANGER,HAND CTRL 2-WAY (ANSI)
*COLD WEATHER PKG READY
*CONTROL, FINE SWING
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, STD
*COUPLER LINES, REACH BOOM
*COVER, FENDER
*CTRL, CAT PIN GRABBER COUPLER
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*DECALS, CAB ANSI
*DECALS, EXTERIOR ANSI
*ETHER AID
*GUARD, BOTTOM, HEAVY DUTY
*GUARD, SWIVEL
*GUARD, TRACK GUIDE, SEGMENTED
*GUARD, TRAVEL MOTOR, HD
*HATCH, OPENABLE ROOF (DUAL)
*JOYSTICK STANDARD STP PKG
*LIGHTING, CAB (HALOGEN)
*LINES, BOOM-UP (STD)
*LINES, FRONT (QC)
*LINES, SDRV (STD/PGQC)
*LINES-QC, R12'10" STICK
*MIRROR, W/O GUARD
*PANEL, STD START SWITCH
*PRODUCT LINK, CELLULAR PL641
*RADIO, 24V AM/FM
*REACH BOOM HD PKG
*SEAT BELT, 2"
*SEAT,H-BACK,HEATER,S/AIR,COOL
*STICK, R12'10" DB HD
*TRACK, 33" TG (GLT)
*WASHER, WINDSHIELD UPPER
*WIPER-RADIAL, 70/30 W/O LOWER
BASE KIT, CAT HEX F SERIES
BRACKET - ROOF MOUNT
CABLE 6 PIN
CABLE ARMORED 6 COND 1.5MM
CABLE GCS - MS980
CABLE GSS - MS980
CBL-SV HEX AS300 B CBL
CERT EMISSIONS, EPA/EU
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
ROLL ON-ROLL OFF LANE1 DB
STORAGE PROTECTION (EXPORT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone