Caterpillar 336FL

Caterpillar 336FL

Price
401,800 USD
Year
2015
Working hours
2597 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberTZA00358
Unit Number14A19866
Catalog NumberCU2418559
Manufacturing Year2015
Hours2597 h
CountryUnited States
LocationAnchorage, AK
Pricing
Price Excluding Tax$401,800
Tax-
Price Including Tax-
Features
Additional InformationC9.3 T4F ENG SN:SYE05870
REACH BOOM ES PKG
STICK, R12'10" DB ES
BKT R-CYL/LKG W/LIFT PKG
AIR CLEANER, STANDARD
TRACK, 33" TG (GLT)
ICE CLEATS-REMOVED IF RETURNED
COMBINED CIR STP PKG
LINES, BOOM-UP (STD)
LINES, SDRV (STD/PGQC)
LINES, FRONT (QC)
PANEL, STD START SWITCH
SEAT,H-BACK,HEATER,S/AIR,COOL
WASHER, WINDSHIELD UPPER/LOWER
PRODUCT LINK, SATELLITE PL321
CAMERA, REAR VIEW, MIRRORS(RH)
GUARD, BOTTOM, HEAVY DUTY
COOLING, HIGH AMBIENT
DECALS, EXTERIOR ANSI
GUARD, TRAVEL MOTOR, HD
COVER, FENDER
INSTRUCTIONS, ANSI (CAB)
COUNTERWEIGHT, 15,430LBS
UPPER COVER, STANDARD
LINES-QC, R12'10" STICK
COUPLER LINES, REACH BOOM
COLD WEATHER STARTING PKG
CTRL, CAT PIN GRABBER COUPLER
GUARD, SWIVEL
CHANGER,HAND CTRL 2-WAY (ANSI)
COOLANT, COLD WEATHER
BUMPER, SIDE RUBBER
GUARD FOGS 70/30 HID PKG
PACK, ROLL ON ROLL OFF-TRUCK
STORAGE PROTECTION (DOMESTIC)
WIPER-RADIAL, 70/30 W/LOWER
COUPLER PIN GRABBER DB W/O PIN
CERT EMISSIONS, EPA/EU
REGIONAL PKG, AM-N
SN:THC01974 ID#14A19866A
CAB 70/30 GRD PKG
SN:
THUMB GP W/BRACKET 457-8352
LINES-HP, REACH BOOM
GUARD, TRACK GUIDE, SEGMENTED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone