Caterpillar 336FL

Caterpillar 336FL

Price
On Request
Year
2017
Working hours
287 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberSSN10101
Unit NumberEQ0067986
Catalog NumberCU4310943
Manufacturing Year2017
Hours287 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
Additional Information21' 4" HD BOOM
12' 10" STICK
*FINE SWING CONTROL
34" TG TRACK
HI-AMBIENT COOLING
DB-LINKAGE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone