Caterpillar 336FL

Caterpillar 336FL

Price
270,000 USD
Year
2016
Working hours
4296 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB01789
Unit NumberRKB01789
Catalog NumberCU2551747
Manufacturing Year2016
Hours4296 h
CountryUnited States
Location525 County Road 640 East, FL
Pricing
Price Excluding Tax$270,000
Tax-
Price Including Tax-
Features
Additional InformationREACH BOOM HD PKG
STICK, R12'10" DB HD
BKT R-CYL/LKG W/LIFT PKG
TRACK, 33" TG (GLT)
GUARD, TRACK GUIDE, SEGMENTED
LINES, FRONT (QC)
JOYSTICK STANDARD STP PKG
LINES, BOOM-UP (STD)
LINES, SDRV (STD/PGQC)
PANEL, STD START SWITCH
SEAT, H-BACK, W/HEATER,S/AIR
WASHER, WINDSHIELD UPPER/LOWER
LIGHTING, CAB (HALOGEN)
MIRROR, W/O GUARD
CAMERA, REAR VIEW, MIRRORS(RH)
COOLING, HIGH AMBIENT
GUARD, TRAVEL MOTOR, HD
GUARD, BOTTOM, HEAVY DUTY
INSTRUCTIONS, ANSI (CAB)
DECALS, EXTERIOR ANSI
CTRL, CAT PIN GRABBER COUPLER
COVER, FENDER
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER STARTING PKG
PACK, ROLL ON ROLL OFF-TRUCK
GUARD, SWIVEL
STORAGE PROTECTION (DOMESTIC)
LANE 2 ORDER
BUCKET-GDC, 60" 2.98 YD3 (DB)
CERT EMISSIONS, EPA/EU
REGIONAL PKG, AM-N
PRODUCT LINK, SATELLITE PL321
WIPER-RADIAL, 70/30 W/LOWER
UPPER COVER, STANDARD
QUICK DRAINS, READY (OIL)
CAB 70/30 GRD PKG
COUNTERWEIGHT, STD
AIR CLEANER, HIGH EFFICIENCY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone