Caterpillar 336FL

Caterpillar 336FL

Price
149,500 USD
Year
2016
Working hours
6224 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB01649
Unit NumberEQ0051543
Catalog NumberCU4408903
Manufacturing Year2016
Hours6224 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$149,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
Additional Information12' 10" STICK
21' 4" HD REACH BOOM
DB-LINKAGE
FINE SWING CONTROL
HI-AMBIENT COOLING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone