Caterpillar 336FL

Caterpillar 336FL

Price
255,000 USD
Year
2015
Working hours
1880 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB01531
Unit Number15NE1380
Catalog NumberCU4329840
Manufacturing Year2015
Hours1880 h
CountryUnited States
LocationHouston, TX
Pricing
Price Excluding Tax$255,000
Tax-
Price Including Tax-
Features
Additional InformationLINES, SDRV (STD/PGQC)
LINES, FRONT (QC)
PRODUCT LINK, SATELLITE PL321
LINES, BOOM-UP (STD)
LANE 3 ORDER
TRACK, 33" TG (GLT)
REGIONAL PKG, AM-N
COVER, FENDER
INSTRUCTIONS, ANSI (CAB)
UPPER COVER, STANDARD
CAMERA, REAR VIEW, MIRRORS(RH)
DECALS, EXTERIOR ANSI
CHANGER,HAND CTRL 2-WAY (ANSI)
COOLING, HIGH AMBIENT
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRAVEL MOTOR, HD
WASHER, WINDSHIELD UPPER/LOWER
MIRROR, CAB, GUARD FALLING
PANEL, STD START SWITCH
STORAGE PROTECTION (DOMESTIC)
SEAT,H-BACK,HEATER,S/AIR,COOL
AIR CLEANER, HIGH EFFICIENCY
PACK, ROLL ON ROLL OFF-TRUCK
GUARD, TRACK GUIDING, CENTER
BUMPER, SIDE RUBBER
STICK, R10'6" DB HD
REACH BOOM HD PKG
COUNTERWEIGHT, STD
CTRL, CAT PIN GRABBER COUPLER
JOYSTICK STANDARD STP PKG
GUARD FOGS 70/30 PKG
WIPER-RADIAL, 70/30 W/LOWER
CERT EMISSIONS, EPA/EU
CAB 70/30 GRD PKG
BKT R-CYL/LKG W/LIFT PKG
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRadiator and hydraulic pump compartment door are dented in
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairToolbox door latch area sheetmetal is peeled back
  • Good
  • YesMachine, inside of all compartments, swing area and cab are very filthy
  • ******Machine equipped with auto- lube however it does not work says" fail " across controller **********
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
gauges, operator station, console
  • FairA/c & Cab air filters are dirty
  • Good
  • Good
  • FairService interval chart on monitor needs to be reset
  • FairFloor mat torn
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairUpper wiper blade worn
  • Yes
  • Yes
  • Full
engine
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Last serviced recently however the filters are not marked
  • Normal
  • None
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Full
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Caterpillar
  • ******** The quick coupler will not unlock , possibly due to clay in quick coupler/ wash out clay and check quick coupler ops
  • Caterpillar
  • 54”
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Notes - UNDERCARRIAGEBoth sides, the tracks are a little loose
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG CATSee InventoryWebsiteSelect contact
Jonathan Sneed
Telephone:+1 713 452 7222
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone