Caterpillar 336FL

Caterpillar 336FL

Price
329,084 USD
Year
2017
Working hours
1364 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB10378
Unit NumberE136616
Catalog NumberCU2550385
Manufacturing Year2017
Hours1364 h
CountryUnited States
LocationYuma, AZ
Pricing
Price Excluding Tax$329,084
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
HIGH AMBIENT COOLINGHIGH AMBIENT COOLING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationBOOM LENGTH: 21'4"
BOOM, ONE PIECE
ENCLOSED CAB
ENGINE TIER RATING: T4F
GUARDING
PATTERN CHANGER
STICK LENGTH: 12'10"
TRACK SHOE WIDTH/TYPE: 33"TG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone