Caterpillar 336FL

Caterpillar 336FL

Price
295,000 USD
Year
2016
Working hours
1930 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB01686
Unit Number442246
Catalog NumberCU2333971
Manufacturing Year2016
Hours1930 h
CountryUnited States
LocationDurango, CO
Pricing
Price Excluding Tax$295,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC9.3 ENGINE
PRODUCT LINK, SATELLITE PL321
THUMB GP
BRACKET GP
CONNECTOR LINES, THUMB
REGIONAL PKG, AM-N
CONTROL, FINE SWING
ACCUMULATOR WITH CRN
ALARM, TRAVEL
ETHER AID
BELT, SEAT, (3") RETRACTABLE
QUICK DRAINS, READY (OIL)
REACH BOOM HD PKG
CYLINDER, BOOM (W/O BLCV)
BOOM, REACH 6.5M (21'4") HD
STICK, R12'10" DB HD
CYLINDER, STICK (W/O SLCV)
LINKAGE, BKT-DB W/LIFT
BKT R-CYL/LKG W/LIFT PKG
AIR CLEANER, HIGH EFFICIENCY
CYLINDER, BKT (DB LINKAGE)
GUARD, TRACK GUIDE, SEGMENTED
TRACK, 31" TG (GLT)
VALVE, HYDRAULIC, TCS
COMBINED CIR STP PKG
VALVE, ANTI DRIFT, STICK
VALVE, ANTI DRIFT, BOOM
CIRCUIT, COMBINED
LINES, CYLINDER, BOOM
PEDAL, STRAIGHT TRAVEL
LINES, OIL COOLER, STD
JOYSTICK, THUMB WHEEL
MAT, FLOOR, RH PEDAL
LINES, STICK-IN (TCS)
LINES, BOOM-UP (STD)
LINES, TRAVEL (STP)
LINES, BDRV (TCS20)
CAB 70/30 GRD PKG
CAB-ROPS,70/30,W/VANDAL-GBSS
LINES, SDRV (STD/PGQC)
LINES, FRONT (STD)
PANEL, STD START SWITCH
SEAT,H-BACK,HEATER,S/AIR,COOL
HATCH, OPENABLE ROOF
RADIO, 24V AM/FM
MIRROR, W/O GUARD
LIGHTING, CAB (HALOGEN)
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER
GUARD, TRAVEL MOTOR, HD
GUARD, BOTTOM, HEAVY DUTY
COOLING, HIGH AMBIENT
CAMERA, REAR VIEW, MIRRORS(RH)
LINES-HP, REACH BOOM
COUNTERWEIGHT, STD
UPPER COVER, STANDARD
COVER, FENDER
BLOCK HEATER
TERMINALS, JUMP START
BATTERY, COLD WEATHER
COLD WEATHER STARTING PKG
BUMPER, SIDE RUBBER
COOLANT, COLD WEATHER
DECALS, EXTERIOR ANSI
CHANGER,HAND CTRL 2-WAY (ANSI)
SUN SCREEN (70/30)
GUARD, VANDALISM
GUARD, SWIVEL
0P0800/1804 GD 10/30/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone