Caterpillar 336FL

Caterpillar 336FL

Price
260,000 USD
Year
2016
Working hours
3742 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberSSN00219
Unit NumberSSN00219
Catalog NumberCU4291457
Manufacturing Year2016
Hours3742 h
CountryUnited States
Location10421 Fern Hill Drive, FL
Pricing
Price Excluding Tax$260,000
Tax-
Price Including Tax-
Features
Additional Information*336F L HEX
*AIR CLEANER, STANDARD
*BKT R-CYL/LKG W/LIFT PKG
*CAB 70/30 GRD PKG
*CAMERA, REAR VIEW, MIRRORS(RH)
*CHANGER,HAND CTRL 2-WAY (ANSI)
*COLD WEATHER PKG READY
*CONTROL, CENTER-LOCK COUPLER
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, STD
*COVER, FENDER
*GUARD, BOTTOM, HEAVY DUTY
*GUARD, SWIVEL
*GUARD, TRACK GUIDE, SEGMENTED
*GUARD, TRAVEL MOTOR, HD
*INSTRUCTIONS, ANSI (CAB)
*INSTRUCTIONS, ANSI (OUTSIDE)
*JOYSTICK STANDARD STP PKG
*LIGHTING, CAB (HALOGEN)
*LINES, BOOM-UP (STD)
*LINES, FRONT (QC)
*LINES, SDRV (STD/PGQC)
*MIRROR, W/O GUARD
*PANEL, STD START SWITCH
*PRODUCT LINK, CELLULAR PL641
*REACH BOOM HD PKG
*REGIONAL PKG, AM-N
*SEAT, H-BACK, W/HEATER,S/AIR
*STICK, R12'10" DB HD
*TRACK, 33" TG (GLT)
*UPPER COVER, STANDARD
*WASHER, WINDSHIELD UPPER
*WIPER-RADIAL, 70/30 W/O LOWER
60" 2.98 CYD BUCKET-GD
ANTIFREEZE, -50C (-58F)
CERT EMISSIONS, EPA/EU
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
ROLL ON-ROLL OFF LANE1 DB
STORAGE PROTECTION (EXPORT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone