Caterpillar 336FL

Caterpillar 336FL

Price
289,000 USD
Year
2016
Working hours
3565 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB01771
Unit Number146400PF
Catalog NumberCU4246280
Manufacturing Year2016
Hours3565 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$289,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationAIR CLEANER, STANDARD
BKT R-CYL/LKG W/LIFT PKG
CAB 70/30 CANADA B.C. PKG
CAMERA, REAR VIEW, MIRRORS(RH)
CERT EMISSIONS, EPA/EU
CHANGER,HAND CTRL 2-WAY (ANSI)
COOLING, HIGH AMBIENT
COUNTERWEIGHT, STD
COUPLER LINES, REACH BOOM
COVER, FENDER
CTRL, CAT PIN GRABBER COUPLER
DECALS, EXTERIOR ANSI
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
INSTRUCTIONS, ANSI (CAB)
JOYSTICK STANDARD STP PKG
LANE 3 ORDER
LIGHTING, CAB (HALOGEN)
LINES, BOOM-UP (STD)
LINES, FRONT (QC)
LINES, SDRV (STD/PGQC)
LINES-QC, R10'6" STICK
MIRROR, W/O GUARD
NO STORAGE PROTECTION
PACK, ROLL ON ROLL OFF-TRUCK
PANEL, STD START SWITCH
PRODUCT LINK, SATELLITE PL321
QUICK DRAINS, READY (OIL)
REACH BOOM HD PKG
REGIONAL PKG, AM-N
SEAT,H-BACK,HEATER,S/AIR,COOL
STICK, R10'6" DB HD
TRACK, 33" TG (GLT)
UPPER COVER, STANDARD
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER
COUPLER, PG W/O PIN DB
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone