Caterpillar 336FL

Caterpillar 336FL

Price
260,000 USD
Year
2015
Working hours
3038 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB00765
Unit Number437609
Catalog NumberCU2120807
Manufacturing Year2015
Hours3038 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$260,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC9.3 ENGINE
PRODUCT LINK, SATELLITE PL321
REGIONAL PKG, AM-N
CONTROL, FINE SWING
ACCUMULATOR WITH CRN
ALARM, TRAVEL
ETHER AID
BELT, SEAT, (3") RETRACTABLE
REACH BOOM HD PKG
BOOM, REACH 6.5M (21'4") HD
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
STICK, R12'10" DB HD
BKT R-CYL/LKG W/LIFT PKG
CTRL, CAT PIN GRABBER COUPLER
COUPLER LINES, REACH BOOM
LINES-QC, R12'10" STICK
CYLINDER, BKT (DB LINKAGE)
LINKAGE, BKT-DB W/LIFT
TRACK, 31" TG (GLT)
AIR CLEANER, HIGH EFFICIENCY
JOYSTICK STANDARD STP PKG
GUARD, TRACK GUIDE, SEGMENTED
VALVE, ANTI DRIFT, BOOM
VALVE, HYDRAULIC
LINES, CYLINDER, BOOM
VALVE, ANTI DRIFT, STICK
MAT, FLOOR, RH PEDAL
JOYSTICK, ONE BUTTON
LINES, OIL COOLER, STD
PEDAL, STRAIGHT TRAVEL
LINES, STICK-IN (STD)
LINES, BOOM-UP (STD)
LINES, TRAVEL (STP)
LINES, BDRV (STD)
CAB-ROPS,70/30,W/VANDAL-GBSS
HATCH, OPENABLE ROOF
LINES, SDRV (STD/PGQC)
CAB 70/30 GRD PKG
SUN SCREEN (70/30)
PANEL, STD START SWITCH
WIPER-RADIAL, FRONT 70/30
RADIO, 24V AM/FM
LIGHTING, CAB (HALOGEN)
MIRROR, W/O GUARD
SEAT,H-BACK,HEATER,S/AIR,COOL
WASHER, WINDSHIELD UPPER/LOWER
GUARD, TRAVEL MOTOR, HD
GUARD, BOTTOM, HEAVY DUTY
COOLING, HIGH AMBIENT
CAMERA, REAR VIEW, MIRRORS(RH)
COLD WEATHER STARTING PKG
COUNTERWEIGHT, 13,230LBS
UPPER COVER, STANDARD
COVER, FENDER
CHANGER,HAND CTRL 2-WAY (ANSI)
BLOCK HEATER
TERMINALS, JUMP START
BATTERY, COLD WEATHER
COOLANT, COLD WEATHER
BUMPER, SIDE RUBBER
GUARD, SWIVEL
GUARD, VANDALISM
DECALS, EXTERIOR ANSI
INSTRUCTIONS, ANSI (CAB)
LINES, FRONT (QC)
QUICK DRAINS, READY (OIL)
LINES, CONNECTOR, PIN GRABBER
PIN GROUP, SPARE
COUPLER, HYDRAULIC PIN GRABBER
INCLUDES UP TO A 48" BUCKET
0P0800/3000 GD 10/26/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone