Caterpillar 336FL

Caterpillar 336FL

Price
214,800 USD
Year
2014
Working hours
3664 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB00378
Unit NumberEQ0074334
Catalog NumberCU4338507
Manufacturing Year2014
Hours3664 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$214,800
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional Information12' 10" STICK
21' 4" HD BOOM
34" TG TRACK
DB-LINKAGE
FINE SWING CONTROL
HI-AMBIENT COOLING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone