Caterpillar 336FL

Caterpillar 336FL

Price
275,000 USD
Year
2015
Working hours
2801 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB00751
Unit NumberM437606
Catalog NumberCU2120804
Manufacturing Year2015
Hours2801 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$275,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC9.3 ENGINE
PRODUCT LINK, SATELLITE PL321
REGIONAL PKG, AM-N
CONTROL, FINE SWING
ACCUMULATOR WITH CRN
ALARM, TRAVEL
ETHER AID
BELT, SEAT, (3") RETRACTABLE
QUICK DRAINS, READY (OIL)
REACH BOOM HD PKG
BOOM, REACH 6.5M (21'4") HD
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
STICK, R12'10" DB HD
BKT R-CYL/LKG W/LIFT PKG
LINES-QC, R12'10" STICK
CTRL, CAT PIN GRABBER COUPLER
LINKAGE, BKT-DB W/LIFT
COUPLER LINES, REACH BOOM
AIR CLEANER, HIGH EFFICIENCY
CYLINDER, BKT (DB LINKAGE)
GUARD, TRACK GUIDE, SEGMENTED
TRACK, 31" TG (GLT)
VALVE, HYDRAULIC
JOYSTICK STANDARD STP PKG
VALVE, ANTI DRIFT, STICK
VALVE, ANTI DRIFT, BOOM
JOYSTICK, ONE BUTTON
LINES, CYLINDER, BOOM
PEDAL, STRAIGHT TRAVEL
MAT, FLOOR, RH PEDAL
LINES, BDRV (STD)
LINES, STICK-IN (STD)
LINES, OIL COOLER, STD
LINES, TRAVEL (STP)
CAB 70/30 GRD PKG
CAB-ROPS,70/30,W/VANDAL-GBSS
LINES, BOOM-UP (STD)
LINES, SDRV (STD/PGQC)
RADIO, 24V AM/FM
SUN SCREEN (70/30)
HATCH, OPENABLE ROOF
WIPER-RADIAL, FRONT 70/30
WASHER, WINDSHIELD UPPER/LOWER
LIGHTING, CAB (HALOGEN)
PANEL, STD START SWITCH
SEAT,H-BACK,HEATER,S/AIR,COOL
GUARD, BOTTOM, HEAVY DUTY
COOLING, HIGH AMBIENT
CAMERA, REAR VIEW, MIRRORS(RH)
MIRROR, W/O GUARD
COUNTERWEIGHT, 13,230LBS
UPPER COVER, STANDARD
COVER, FENDER
GUARD, TRAVEL MOTOR, HD
BLOCK HEATER
TERMINALS, JUMP START
BATTERY, COLD WEATHER
COLD WEATHER STARTING PKG
GUARD, VANDALISM
CHANGER,HAND CTRL 2-WAY (ANSI)
HYDRO-MECH, CONVERSION KIT
COUPLER, HYDRAULIC PIN GRABBER
INSTRUCTIONS, ANSI (CAB)
LINES, FRONT (QC)
RPM INDUSTRIES,QUICK-EVAC SYSTEM
GUARD, SWIVEL
BUMPER, SIDE RUBBER
COOLANT, COLD WEATHER
DECALS, EXTERIOR ANSI
INCLUDES UP TO A 48" GP BUCKET
0P0800/2656 GD 10/30/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone