Caterpillar 336FL

Caterpillar 336FL

Price
269,000 USD
Year
2015
Working hours
3043 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB01390
Unit NumberUPR00010
Catalog NumberCU4320793
Manufacturing Year2015
Hours3043 h
CountryUnited States
LocationBensalem, PA
Pricing
Price Excluding Tax$269,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
STICK, LONGSTICK, LONG
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationAIR CONDITIONER
AM FM RADIO
AUXILIARY HYDRAULICS
COUPLER, QUICK
STICK, LONG
STRAIGHT TRAVEL PEDAL
UNDERCARRIAGE, LONG
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • FairLEFT SIDE RAIL IS BENT UP. NO STRUCURAL ISSUE
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
stick
  • Good
  • Good
  • 1210"
bucket
  • Good
  • Good
  • Good
  • Fair
  • YesSECONDARY LOCK JAW IS JAMMED CLOSED AND WONT OPEN (RELEASE)
  • CAT CENTER LOCK.
  • 48"
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1588
Carrier Rollers Rear1588
Links12314
Pins & Bushings (External)6925
Track Roller 12130
Track Roller 22130
Track Roller 82130
Track Roller 92130
Track Shoes (Width)28" SG10
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
comments, misc. repairs, general remarks
  • QUICK COUPLER SECONDARY JAW WONT OPEN.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY, INC.See InventoryWebsiteSelect contact
Joe Villa
Telephone:+1 215 245 3729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone