Caterpillar 336FL

Caterpillar 336FL

Price
391,612 USD
Year
2017
Working hours
696 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB10728
Unit Number153170PF
Catalog NumberCU4305448
Manufacturing Year2017
Hours696 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$391,612
Tax-
Price Including Tax-
Features
Additional InformationTRACK, 33" TG (GLT)
WASHER, WINDSHIELD UPPER/LOWER
*SEAT,H-BACK,HEATER,S/AIR,COOL
WIPER-RADIAL, 70/30 W/LOWER
.
AIR CLEANER, STANDARD
BRACKET GP
CERT EMISSIONS, EPA/EU
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER STARTING PKG
COMBINED CIR STP PKG
CONNECTOR LINES, THUMB
COUPLER LINES, REACH BOOM
CTRL, CAT PIN GRABBER COUPLER
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
GUARD, TRACK GUIDE, SEGMENTED
LANE 2 ORDER
LINES, FRONT (QC)
LINES-HP, R10'6" STICK
LINES-HP, REACH BOOM
LINES-QC, R10'6" STICK
PACK, ROLL ON ROLL OFF-TRUCK
PRODUCT LINK, CELLULAR PL641
REACH BOOM HD PKG
STICK, R10'6" DB HD
STORAGE PROTECTION (DOMESTIC)
THUMB GP
*AIR CONDITIONER
*ACCUMULATOR WITH CRN
*ALARM, TRAVEL
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAMERA, REAR VIEW, MIRRORS(RH)
*CONTROL, FINE SWING
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, STD
*COVER, FENDER
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*GUARD, BOTTOM, HEAVY DUTY
*GUARD, TRAVEL MOTOR, HD
*HATCH, OPENABLE ROOF (DUAL)
*336F L HEX
*LIGHTING, CAB (HALOGEN)
*LINES, BOOM-UP (STD)
*LINES, SDRV (STD/PGQC)
*MIRROR, W/O GUARD
*PANEL, STD START SWITCH
*RADIO, 24V AM/FM
*SEAT BELT, 2"
*ETHER AID
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone