Caterpillar 336FL

Caterpillar 336FL

Price
285,000 USD
Year
2014
Working hours
3638 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB00508
Unit Number001404010
Catalog NumberCU2063163
Manufacturing Year2014
Hours3638 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$285,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationAIR CLEANER, STANDARD
BKT R-CYL/LINKAGE W/ LIFT PKG
BUCKET-GDC, 60" 2.98 YD3 (DB)
BUMPER, SIDE RUBBER
CAB 70/30 GRD PKG
CAMERA, REAR VIEW, MIRRORS(RH)
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER STARTING JS PKG
COOLING, HIGH AMBIENT
COVER, FENDER
GUARD FOGS 70/30 PKG
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
INSTRUCTIONS, ANSI (CAB)
INSTRUCTIONS, ANSI (OUTSIDE)
JOYSTICK STANDARD STP PKG
LANE 2 ORDER
LINES, BOOM-UP (STD)
LINES, FRONT (STD)
LINES, PILOT SDRV (STD/UQC)
MIRRORS, CAB, GUARD FALLING
PACK, ROLL ON ROLL OFF-TRUCK
PANEL, STD START SWITCH
PRODUCT LINK, SATELLITE PL321
REACH BOOM HD PKG
REGIONAL PKG, ADSD-N/CNDA
SEAT, H-BACK, W/HEATER,S/AIR
STICK, R12'10" DB HD
STORAGE PROTECTION (DOMESTIC)
TRACK, 33" TG (GLT)
UPPER COVER, STANDARD
WASHER, WINDSHIELD UPPER/LOWER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • GoodMinor lower bumper cosmetics
  • Good
  • Good
  • Good
  • Good
  • GoodMinor bend
  • Good
  • GoodVery minor cosmetics both sides
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • YesDuring last service
  • Overall good appearance
safety items
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • GoodMinor mat tear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor burns
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Full
  • Full
  • Working cab radio and back up camera
engine
  • Good
  • Good
  • GoodRegen working properly
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Engine runs well
  • Normal
  • Normal
cooling system
  • FairEither a cooler is leaking or something spilled and the fan blew it into the cooler!
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Starts & charges well
hydraulics
  • Good
  • Good
  • Good
  • Good
  • GoodNo lower guards installed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Operates well. HPCU installed
  • Good
boom
  • Good
  • Good
  • Good
  • Overall good
stick
  • Good
  • Good
  • Good
  • Overall good
bucket
  • Good
  • Good
  • Good
  • Good
  • GoodWelding repaired
  • Fair
  • No
  • Cat
  • Overall good
  • 60" Bucket
final drives
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front157 mm157 mm1212
Carrier Rollers Rear157 mm157 mm1212
Idlers Front21 mm21 mm1414
Links122.5 mm122.5 mm2121
Pins & Bushings (External)67 mm67 mm4242
Pins & Bushings (Internal)867.5 mm867.5 mm2020
Segments4242
Track Roller 121 mm21 mm3030
Track Roller 220.5 mm20.5 mm2525
Track Roller 420.5 mm20.5 mm2525
Track Roller 620.5 mm20.5 mm2525
Track Roller 820.5 mm20.5 mm2525
Track Roller 921 mm21 mm3030
Track Shoes (Width)1010
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
CannonTrack adjusters good
Link Part Number6Y2589-90
Notes - UNDERCARRIAGE 1Lower track wear guide guards installed
Notes - UNDERCARRIAGE 2Overall good U/C
Pins & Bushings (External)Not turned
Pins & Bushings (Internal)Sealed
Track Shoes34" TG Shoes
comments, misc. repairs, general remarks
  • Inspection performed @ 3638 hrs.
  • Overall good machine
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone