Caterpillar 336FL

Caterpillar 336FL

Price
290,000 USD
Year
2014
Working hours
3121 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberTZA00167
Unit Number432926
Catalog NumberCU2085236
Manufacturing Year2014
Hours3121 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax$290,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC9 ENGINE
PRODUCT LINK, SATELLITE PL321
REGIONAL PKG, ADSD-N/CNDA
CONTROL, FINE SWING
ACCUMULATOR WITH CRN
ALARM, TRAVEL
ETHER AID
BELT, SEAT, (3") RETRACTABLE
QUICK DRAINS, READY (OIL)
REACH BOOM ES PKG
BOOM, REACH (21'4") EXT SVC
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
STICK, R12'10" DB ES
LINKAGE, BKT-DB W/LIFT
BKT R-CYL/LKG W/LIFT PKG
AIR CLEANER, HIGH EFFICIENCY
CYLINDER, BKT (DB LINKAGE)
GUARD, TRACK GUIDE, SEGMENTED
TRACK, 31" TG (GLT)
VALVE, HYDRAULIC, TCS
COMBINED CIR STP PKG
VALVE, ANTI DRIFT, STICK
VALVE, ANTI DRIFT, BOOM
CIRCUIT, COMBINED
LINES, CYLINDER, BOOM
PEDAL, STRAIGHT TRAVEL
MAT, FLOOR, RH PEDAL
LINES, TRAVEL (STP)
LINES, OIL COOLER, STD
JOYSTICK, THUMB WHEEL
LINES, BOOM-UP (STD)
LINES, BDRV (TCS20)
LINES, STICK-IN (TCS)
CAB 70/30 GRD PKG
CAB-ROPS,70/30,W/VANDAL-GBSS
LINES, SDRV (STD/PGQC)
LINES, FRONT (STD)
RADIO, 24V AM/FM
SUN SCREEN (70/30)
HATCH, OPENABLE ROOF
WIPER-RADIAL, FRONT 70/30
WASHER, WINDSHIELD UPPER/LOWER
LIGHTING, CAB (HALOGEN)
PANEL, STD START SWITCH
SEAT,H-BACK,HEATER,S/AIR,COOL
GUARD, BOTTOM, HEAVY DUTY
COOLING, HIGH AMBIENT
CAMERA, REAR VIEW, MIRRORS(RH)
MIRROR, W/O GUARD
COUNTERWEIGHT, 15,430LBS
UPPER COVER, STANDARD
COVER, FENDER
GUARD, TRAVEL MOTOR, HD
BLOCK HEATER
TERMINALS, JUMP START
BATTERY, COLD WEATHER
COLD WEATHER STARTING PKG
BUMPER, SIDE RUBBER
GUARD, SWIVEL
GUARD, VANDALISM
CHANGER,HAND CTRL 2-WAY (ANSI)
LINES-HP, 12'10" STICK
HAMMER INSTALLATION
FRONT WINDOW GUARD
RPM INDUSTRIES,QUICK-EVAC SYSTEM
COOLANT, COLD WEATHER
DECALS, EXTERIOR ANSI
INSTRUCTIONS, ANSI (CAB)
LINES-HP, BOOM REACH
0P0800/1781 RN 4-17-17
INCLUDES UP TO A 48" GP BUCKET
0P0720
COUPLER, HYDRAULIC PIN GRABBER
LINES, CONNECTOR, PIN GRABBER
PIN GROUP, SPARE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone