Caterpillar 336FL

Caterpillar 336FL

Price
233,680 USD
Year
2015
Working hours
3945 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB00698
Unit NumberE126288
Catalog NumberCU4303503
Manufacturing Year2015
Hours3945 h
CountryUnited States
LocationKingman, AZ
Pricing
Price Excluding Tax$233,680
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
HIGH AMBIENT COOLINGHIGH AMBIENT COOLING
COUPLER, QUICKCOUPLER, QUICK
Additional InformationSTICK LENGTH: 10'6"
ENGINE TIER RATING: TIER 4 FINAL
GUARDING
TRACK SHOE WIDTH/TYPE: 33" TRIPLE GROUSER
PATTERN CHANGER
ENCLOSED CAB
BOOM, ONE PIECE
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone