Caterpillar 336FL

Caterpillar 336FL

Price
255,000 USD
Year
2015
Working hours
3492 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB00861
Unit Number437028
Catalog NumberCU2137584
Manufacturing Year2015
Hours3492 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$255,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC9.3 ENGINE
COUPLER, HYDRAULIC PIN GRABBER
LINES, CONNECTOR, PIN GRABBER
PIN GROUP, SPARE
PRODUCT LINK, SATELLITE PL321
REGIONAL PKG, AM-N
CONTROL, FINE SWING
ACCUMULATOR WITH CRN
ALARM, TRAVEL
ETHER AID
BELT, SEAT, (3") RETRACTABLE
QUICK DRAINS, READY (OIL)
REACH BOOM HD PKG
BOOM, REACH 6.5M (21'4") HD
CYLINDER, BOOM (W/O BLCV)
STICK, R12'10" DB HD
CYLINDER, STICK (W/O SLCV)
CTRL, CAT PIN GRABBER COUPLER
BKT R-CYL/LKG W/LIFT PKG
COUPLER LINES, REACH BOOM
LINES-QC, R12'10" STICK
CYLINDER, BKT (DB LINKAGE)
LINKAGE, BKT-DB W/LIFT
TRACK, 31" TG (GLT)
AIR CLEANER, HIGH EFFICIENCY
JOYSTICK STANDARD STP PKG
GUARD, TRACK GUIDE, SEGMENTED
VALVE, ANTI DRIFT, BOOM
VALVE, HYDRAULIC
LINES, CYLINDER, BOOM
VALVE, ANTI DRIFT, STICK
PEDAL, STRAIGHT TRAVEL
LINES, OIL COOLER, STD
JOYSTICK, ONE BUTTON
MAT, FLOOR, RH PEDAL
LINES, STICK-IN (STD)
LINES, BOOM-UP (STD)
LINES, TRAVEL (STP)
LINES, BDRV (STD)
CAB-ROPS,70/30,W/VANDAL-GBSS
WIPER-RADIAL, FRONT 70/30
LINES, SDRV (STD/PGQC)
CAB 70/30 GRD PKG
PANEL, STD START SWITCH
SEAT,H-BACK,HEATER,S/AIR,COOL
RADIO, 24V AM/FM
WIPER-RADIAL, 70/30 W/LOWER
CAMERA, REAR VIEW, MIRRORS(RH)
MIRROR, W/O GUARD
LIGHTING, CAB (HALOGEN)
WASHER, WINDSHIELD UPPER/LOWER
COVER, FENDER
GUARD, TRAVEL MOTOR, HD
GUARD, BOTTOM, HEAVY DUTY
COOLING, HIGH AMBIENT
BATTERY, COLD WEATHER
COLD WEATHER STARTING PKG
COUNTERWEIGHT, 13,230LBS
UPPER COVER, STANDARD
GUARD, VANDALISM
CHANGER,HAND CTRL 2-WAY (ANSI)
BLOCK HEATER
TERMINALS, JUMP START
INSTRUCTIONS, ANSI (CAB)
LINES, FRONT (QC)
RPM INDUSTRIES,QUICK-EVAC SYSTEM
GUARD, SWIVEL
BUMPER, SIDE RUBBER
COOLANT, COLD WEATHER
DECALS, EXTERIOR ANSI
INCLUDES UP TO A 48" GP BUCKET
0P0800/3286 GD 10/26/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone