Caterpillar 336FL

Caterpillar 336FL

Price
242,100 USD
Year
2016
Working hours
4322 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB01544
Unit NumberEQ0073134
Catalog NumberCU4310944
Manufacturing Year2016
Hours4322 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$242,100
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
Additional Information*FINE SWING CONTROL
12' 10" STICK
21' 4" BOOM
34" TG TRACK
DEPTH & SLOPE CTRL
HI-AMBIENT COOLING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone