Caterpillar 336FL

Caterpillar 336FL

Price
On Request
Year
2015
Working hours
2948 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB00689
Unit Number21814170
Catalog NumberCU4361376
Manufacturing Year2015
Hours2948 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional Information336F L HEX
BOOM, HD REACH 21'4"
CHANGER,HAND CTRL 2-WAY (ANSI)
COMBINED CIR STP P
CYLINDER, BKT (DB LINKAGE)
LINES, FRONT (QC)
LINES-HP, 12'10" STICK
LINES-HP, REACH BOOM
LINES-QC, 12'10" STICK
LINKAGE, BKT-DB W/LIFT
PROD LINK
STICK, R12'10" DB
VALVE, HYDRAULIC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone