Caterpillar 336FL

Caterpillar 336FL

Price
435,538 USD
Year
2017
Working hours
1757 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberSSN10093
Unit Number452808
Catalog NumberCU2573427
Manufacturing Year2017
Hours1757 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$435,538
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC9.3 ENGINE
** PRICED WITHOUT BUCKET **
REACH BOOM HD PKG
BOOM, REACH 6.5M (21'4") HD
LINKAGE, BKT-DB W/LIFT
CYLINDER, BKT (DB LINKAGE)
UPPER COVER, STANDARD
COMBINED CIR STP PKG
VALVE, HYDRAULIC, TCS
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
LINES, CYLINDER, BOOM
CIRCUIT, COMBINED
JOYSTICK, THUMB WHEEL
MAT, FLOOR, RH PEDAL
PEDAL, STRAIGHT TRAVEL
LINES, TRAVEL (STP)
LINES, OIL COOLER, STD
LINES, STICK-IN (TCS)
LINES, BDRV (TCS20)
COLD WEATHER PKG READY
MACHINE CONTROLLER TCS
CONTROL, FINE SWING
ACCUMULATOR WITH CRN
COVER, FENDER
CAB-ROPS,70/30,W/VANDAL-GBSS
SEAT BELT, 51MM (2")
RADIO, 24V AM/FM
HATCH, OPENABLE ROOF (DUAL)
COUNTERWEIGHT, STD
TRACK, 850MM (33") TG (GLT)
SEAT,H-BACK,HEATER,S/AIR,COO
AIR CLEANER, STANDARD
COOLING, HIGH AMBIENT
GUARD, TRACK GUIDE,SEGMENTED
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRAVEL MOTOR, HD
PANEL, STD START SWITCH
WASHER, WINDSHIELD UPPER
LINES, BOOM-UP (STD)
LINES, SDRV (STD/PGQC)
CAMERA, REAR VIEW,MIRRORS RH
LINES, FRONT (QC)
ALARM, TRAVEL
ETHER AID
DECALS, ANSI (OUTSIDE)
DECALS, ANSI (CAB)
LIGHTING, CAB (HALOGEN)
STICK, R3.9M (12'10") DB HD
CYLINDER, STICK (W/O SLCV)
CYLINDER, BOOM (W/O BLCV)
MIRROR, W/O GUARD
GUARD, SWIVEL
CHANGER,HAND CTRL 2-WAY ANSI
PRODUCT LINK, CELLULAR PL641
LINES-HP, REACH BOOM
LINES-QC, R3.9M (12'10" STK
COUPLER LINES, REACH BOOM
CTRL, CAT PIN GRABBER CPLR
COUPLER, HYDRAULIC PIN GRABBER
LINES, CONNECTOR, PIN GRABBER
WIPER-RADIAL, 70/30 W/O LOWER
LINES-HP, R3.9M (12'10") STK
INSTRUCTIONS, ENGLISH
0P0720
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone