Caterpillar 336FL

Caterpillar 336FL

Price
249,500 USD
Year
2015
Working hours
2550 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB01017
Unit NumberM439072
Catalog NumberCU2148937
Manufacturing Year2015
Hours2550 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$249,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC9.3 ENGINE
PRODUCT LINK, SATELLITE PL321
REGIONAL PKG, AM-N
CONTROL, FINE SWING
ACCUMULATOR WITH CRN
ALARM, TRAVEL
ETHER AID
BELT, SEAT, (3") RETRACTABLE
QUICK DRAINS, READY (OIL)
REACH BOOM HD PKG
BOOM, REACH 6.5M (21'4") HD
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
STICK, R12'10" DB HD
BKT R-CYL/LKG W/LIFT PKG
CYLINDER, BKT (DB LINKAGE)
LINKAGE, BKT-DB W/LIFT
TRACK, 31" TG (GLT)
AIR CLEANER, HIGH EFFICIENCY
COMBINED CIR STP PKG
GUARD, TRACK GUIDE, SEGMENTED
VALVE, ANTI DRIFT, BOOM
VALVE, HYDRAULIC, TCS
LINES, CYLINDER, BOOM
VALVE, ANTI DRIFT, STICK
JOYSTICK, THUMB WHEEL
CIRCUIT, COMBINED
PEDAL, STRAIGHT TRAVEL
MAT, FLOOR, RH PEDAL
LINES, TRAVEL (STP)
LINES, OIL COOLER, STD
LINES, BOOM-UP (STD)
LINES, SDRV (STD/PGQC)
LINES, BDRV (TCS20)
LINES, STICK-IN (TCS)
CAB-ROPS,70/30,W/VANDAL-GBSS
HATCH, OPENABLE ROOF
LINES, FRONT (STD)
CAB 70/30 GRD PKG
SEAT,H-BACK,HEATER,S/AIR,COOL
WIPER-RADIAL, 70/30 W/LOWER
RADIO, 24V AM/FM
PANEL, STD START SWITCH
MIRROR, W/O GUARD
CAMERA, REAR VIEW, MIRRORS(RH)
WASHER, WINDSHIELD UPPER/LOWER
LIGHTING, CAB (HALOGEN)
COVER, FENDER
GUARD, TRAVEL MOTOR, HD
GUARD, BOTTOM, HEAVY DUTY
COOLING, HIGH AMBIENT
COLD WEATHER STARTING PKG
LINES-HP, REACH BOOM
COUNTERWEIGHT, 13,230LBS
UPPER COVER, STANDARD
CHANGER,HAND CTRL 2-WAY (ANSI)
BLOCK HEATER
TERMINALS, JUMP START
BATTERY, COLD WEATHER
BUMPER, SIDE RUBBER
GUARD, SWIVEL
GUARD, VANDALISM
SUN SCREEN (70/30)
COOLANT, COLD WEATHER
DECALS, EXTERIOR ANSI
INSTRUCTIONS, ANSI (CAB)
INCLUDES UP TO A 48" GO BUCKET
0P0800/2436 KC 10/12/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone