Caterpillar 336FL

Caterpillar 336FL

Price
310,000 USD
Year
2015
Working hours
5364 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB00793
Unit NumberRKB00793
Catalog NumberCU2507545
Manufacturing Year2015
Hours5364 h
CountryUnited States
LocationMidway, FL
Pricing
Price Excluding Tax$310,000
Tax-
Price Including Tax-
Features
Additional InformationAIR CLEANER, STANDARD
BKT R-CYL/LKG W/LIFT PKG
BUCKET-GDC, 60" 2.98 YD3 (DB)
CAB 70/30 GRD PKG
CAMERA, REAR VIEW, MIRRORS(RH)
CERT EMISSIONS, EPA/EU
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER STARTING PKG
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 13,230LBS
COVER, FENDER
CTRL, CAT PIN GRABBER COUPLER
DECALS, EXTERIOR ANSI
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
GUARD, VANDALISM
INSTRUCTIONS, ANSI (CAB)
JOYSTICK STANDARD STP PKG
LANE 2 ORDER
LIGHTING, CAB (HALOGEN)
LINES, BOOM-UP (STD)
LINES, FRONT (QC)
LINES, SDRV (STD/PGQC)
MIRROR, W/O GUARD
PACK, ROLL ON ROLL OFF-TRUCK
PANEL, STD START SWITCH
PRODUCT LINK, SATELLITE PL321
QUICK DRAINS, READY (OIL)
REACH BOOM HD PKG
REGIONAL PKG, AM-N
SEAT, H-BACK, W/HEATER,S/AIR
STICK, R12'10" DB HD
STORAGE PROTECTION (DOMESTIC)
TRACK, 33" TG (GLT)
UPPER COVER, STANDARD
WASHER, WINDSHIELD UPPER/LOWER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLEFT SIDE REAR DOOR HAS MINOR DAMAGE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesCAB DIRTY
  • Yes5 TAKEN
safety items
  • Good
  • Good
  • Good
  • Good
  • Yes
  • NO FIRE SYSTEM / NO AUTO LUBE / CAMERA OK
gauges, operator station, console
  • Good
  • Good
  • Good
  • GoodCMS DOWN LOAD / NO ACTIVE CODES
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPL321SR - 01/17/18 - 3895 HRS
  • PoorDATE EXPIRED
  • Good
  • Good
  • FairWASHER NOT WORKING
  • YesTRAVEL ALARM OK
  • Yes
  • Yes
  • 100%
  • 100%
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • RED - 35
  • VALVE ADJ DUE AT 500-2500 HRS / DONE ON 07/11/16 WITH 2213 HRS
  • N
  • L
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • PoorLEFT SIDE CAB LIGHT IS OUT
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • OIL OK
attachments / work tools
  • YesMECHANICAL THUMB
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
  • 1210" STICK
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • CAT BUCKET
  • 60"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1531522832
Carrier Rollers Rear1521533228
Idlers Front23234040
Links1211214242
Pins & Bushings (External)10.710.72121
Pins & Bushings (Internal)8688682525
Track Roller 123235656
Track Roller 223225644
Track Roller 3GUARDGUARD
Track Roller 423225644
Track Roller 5GUARDGUARD
Track Roller 622224444
Track Roller 7GUARDGUARD
Track Roller 82224444
Track Roller 923235656
Track Shoes (Width)292988
Track Frame - LeftGood
Track Frame - RightFairBOTH STEPS BENT
Pins & Bushings Turned?Yes
Link Part Number6E2589
Segments20% WORN / EST ONLY
Track Shoes34" TRIPLE
comments, misc. repairs, general remarks
  • MACHINE IN FOR: T/A & 500 SERVICE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
William Baker
Telephone:+1 904 494 1215
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone