Caterpillar 336FL

Caterpillar 336FL

Price
240,000 USD
Year
2016
Working hours
2395 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB01796
Unit Number144310PF
Catalog NumberCU4278879
Manufacturing Year2016
Hours2395 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$240,000
Tax-
Price Including Tax-
Features
Additional InformationAIR CLEANER, STANDARD
BKT R-CYL/LKG W/LIFT PKG
CAB 70/30 GRD PKG
CAMERA, REAR VIEW, MIRRORS(RH)
CERT EMISSIONS, EPA/EU
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER STARTING PKG
COOLING, HIGH AMBIENT
COUNTERWEIGHT, STD
COVER, FENDER
CTRL, CAT PIN GRABBER COUPLER
DECALS, EXTERIOR ANSI
ENGINE SYE12119
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
INSTRUCTIONS, ANSI (CAB)
JOYSTICK STANDARD STP PKG
LANE 2 ORDER
LIGHTING, CAB (HALOGEN)
LINES, BOOM-UP (STD)
LINES, FRONT (QC)
LINES, SDRV (STD/PGQC)
MIRROR, W/O GUARD
PACK, ROLL ON ROLL OFF-TRUCK
PANEL, STD START SWITCH
PRODUCT LINK, SATELLITE PL321
REACH BOOM HD PKG
REGIONAL PKG, AM-N
SEAT, H-BACK, W/HEATER,S/AIR
STICK, R10'6" DB HD
STORAGE PROTECTION (DOMESTIC)
TRACK, 33" TG (GLT)
UPPER COVER, STANDARD
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER
TRACK, 28" SG (GLT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone