Caterpillar 336FL

Caterpillar 336FL

Price
On Request
Year
2017
Working hours
5 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB10129
Unit NumberEQ0063049
Catalog NumberCU2510652
Manufacturing Year2017
Hours5 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information21' 4" HD BOOM
12' 10" STICK
DB-LINKAGE
HI-AMBIENT COOLING
34" TG TRACK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone