Caterpillar 336FL

Caterpillar 336FL

Price
250,000 USD
Year
2015
Working hours
5006 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB01207
Unit NumberRKB01207
Catalog NumberCU2434606
Manufacturing Year2015
Hours5006 h
CountryUnited States
LocationJacksonville, FL
Pricing
Price Excluding Tax$250,000
Tax-
Price Including Tax-
Features
Additional Information*GUARD, SWIVEL
*AIR CLEANER, STANDARD
*SEAT, H-BACK, W/HEATER,S/AIR
*WIPER-RADIAL, 70/30 W/O LOWER
*LIGHTING, CAB (HALOGEN)
*PANEL, STD START SWITCH
*MIRROR, CAB, EXTERNAL
*TRACK, 33" TG (GLT)
*GUARD, TRACK GUIDE, SEGMENTED
*GUARD, TRAVEL MOTOR, HD
*CHANGER,HAND CTRL 2-WAY (ANSI)
*PRODUCT LINK, SATELLITE PL321
*INSTRUCTIONS, ANSI (OUTSIDE)
*INSTRUCTIONS, ANSI (CAB)
*COVER, FENDER
*CTRL, PIN GRABBER COUPLER ANSI
*COOLING, HIGH AMBIENT
*WASHER, WINDSHIELD UPPER
*LINES, BOOM-UP (STD)
*LINES, SDRV (STD/PGQC)
*COUNTERWEIGHT, 13,230LBS
*336F L HEX
*CAMERA, REAR VIEW, MIRRORS(RH)
*GUARD, BOTTOM, HEAVY DUTY
*STICK, R12'10" DB HD
*UPPER COVER, STANDARD
*BKT R-CYL/LKG W/LIFT PKG
*REACH BOOM HD PKG
*LINES, FRONT (QC)
*JOYSTICK STANDARD STP PKG
*REGIONAL PKG, AM-N
*CAB 70/30 GRD PKG
INSTRUCTION,NORTH AMERICA ANSI
PACK, ROLL ON ROLL OFF-TRUCK
*COLD WEATHER PKG READY
LANE 1 ORDER
STORAGE PROTECTION (DOMESTIC)
BUCKET-GD, 60" 2.98 YD3 (DB)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
William Baker
Telephone:+1 904 494 1215
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone