Caterpillar 336FL

Caterpillar 336FL

Price
225,500 USD
Year
2015
Working hours
3303 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB00786
Unit Number182U011
Catalog NumberCU2596796
Manufacturing Year2015
Hours3303 h
CountryUnited States
LocationCedar Rapids, IL
Pricing
Price Excluding Tax$225,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
COUNTERWEIGHT REMOVAL SYSTEMCOUNTERWEIGHT REMOVAL SYSTEM
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
GUARDSGUARDS
Additional InformationPICTURES AS OF: 6/28/18 3180 HOURS

12'10" STICK
PICTURES AS OF: COMING SOON! 2988 HOURS
Conditions
Good
Fair
Poor
  • undercarriage
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front38.539.372214
Carrier Rollers Rear39.8838.611222
Idlers Front22.8224031
Links34.0434.0477
Pins & Bushings (External)11.4311.6811
Pins & Bushings (Internal)86586511
SegmentsGoodGood
Track Roller 147.2446.742027
Track Roller 248.0147.241020
Track Roller 3GuardGuard
Track Roller 448.0147.751013
Track Roller 5GuardGuard
Track Roller 647.7548.011310
Track Roller 7GuardGuard
Track Roller 849.5347.5117
Track Roller 947.545.721739
Track Shoes (Width)33.5" TG - 39.88mm33.5" TG - 39.88mm1313
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
CannonGood - Adjusters are both holding
Link Part Number6Y-2589 & 90
Links8.5" Pitch
Notes - UNDERCARRIAGEMeasurments taken in mm with ultrasonic tool
Track Shoes33.5" TG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone