Caterpillar 336FL

Caterpillar 336FL

Price
142,500 USD
Year
2015
Working hours
5381 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberTZA00297
Unit NumberEQ0044207
Catalog NumberCU4349042
Manufacturing Year2015
Hours5381 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$142,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information12' 10" HD STICK
34" TG TRACK
DB-LINKAGE
ES BOOM PKG
HI-AMBIENT COOLING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone