Caterpillar 336FL

Caterpillar 336FL

Price
255,000 USD
Year
2015
Working hours
3670 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB00871
Unit NumberM437026
Catalog NumberCU2257257
Manufacturing Year2015
Hours3670 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$255,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC9.3 ENGINE
PRODUCT LINK, SATELLITE PL321
THUMB GP
BRACKET GP
CONNECTOR LINES, THUMB
BUCKET-SD, 48" 1.8 YD3DB
REGIONAL PKG, AM-N
CONTROL, FINE SWING
ACCUMULATOR WITH CRN
ALARM, TRAVEL
ETHER AID
BELT, SEAT, (3") RETRACTABLE
QUICK DRAINS, READY (OIL)
REACH BOOM HD PKG
CYLINDER, BOOM (W/O BLCV)
BOOM, REACH 6.5M (21'4") HD
STICK, R12'10" DB HD
CYLINDER, STICK (W/O SLCV)
CTRL, CAT PIN GRABBER COUPLER
BKT R-CYL/LKG W/LIFT PKG
COUPLER LINES, REACH BOOM
LINES-QC, R12'10" STICK
CYLINDER, BKT (DB LINKAGE)
LINKAGE, BKT-DB W/LIFT
TRACK, 31" TG (GLT)
AIR CLEANER, HIGH EFFICIENCY
JOYSTICK STANDARD STP PKG
GUARD, TRACK GUIDE, SEGMENTED
VALVE, ANTI DRIFT, BOOM
VALVE, HYDRAULIC
JOYSTICK, ONE BUTTON
MAT, FLOOR, RH PEDAL
VALVE, ANTI DRIFT, STICK
LINES, CYLINDER, BOOM
LINES, TRAVEL (STP)
LINES, BDRV (STD)
PEDAL, STRAIGHT TRAVEL
LINES, OIL COOLER, STD
LINES, SDRV (STD/PGQC)
CAB 70/30 GRD PKG
LINES, STICK-IN (STD)
LINES, BOOM-UP (STD)
RADIO, 24V AM/FM
WIPER-RADIAL, 70/30 W/LOWER
CAB-ROPS,70/30,W/VANDAL-GBSS
WIPER-RADIAL, FRONT 70/30
LIGHTING, CAB (HALOGEN)
WASHER, WINDSHIELD UPPER/LOWER
SEAT,H-BACK,HEATER,S/AIR,COOL
PANEL, STD START SWITCH
GUARD, BOTTOM, HEAVY DUTY
COOLING, HIGH AMBIENT
CAMERA, REAR VIEW, MIRRORS(RH)
MIRROR, W/O GUARD
COUNTERWEIGHT, 13,230LBS
UPPER COVER, STANDARD
COVER, FENDER
GUARD, TRAVEL MOTOR, HD
BLOCK HEATER
TERMINALS, JUMP START
BATTERY, COLD WEATHER
COLD WEATHER STARTING PKG
COOLANT, COLD WEATHER
DECALS, EXTERIOR ANSI
INSTRUCTIONS, ANSI (CAB)
LINES, FRONT (QC)
CHANGER,HAND CTRL 2-WAY (ANSI)
GUARD, VANDALISM
GUARD, SWIVEL
BUMPER, SIDE RUBBER
RPM INDUSTRIES,QUICK-EVAC SYSTEM
TOOL CTRL PKG
LINES-HP, BOOM REACH
LINES-HP, 12'10" STICK
LINES GROUP, DRAIN
TIP, PENETRATION PLUS K110
2214 MWL 12/4/17
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone