Caterpillar 336FL

Caterpillar 336FL

Price
295,000 USD
Year
2016
Working hours
3472 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberSSN00238
Unit NumberSSN00238
Catalog NumberCU2567408
Manufacturing Year2016
Hours3472 h
CountryUnited States
LocationSt. Augustine, FL
Pricing
Price Excluding Tax$295,000
Tax-
Price Including Tax-
Features
Additional Information*336F L HEX
*AIR CLEANER, STANDARD
*BKT R-CYL/LKG W/LIFT PKG
*CAB 70/30 GRD PKG
*CAMERA, REAR VIEW, MIRRORS(RH)
*CHANGER,HAND CTRL 2-WAY (ANSI)
*COLD WEATHER PKG READY
*CONTROL, CENTER-LOCK COUPLER
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, STD
*COVER, FENDER
*GUARD, BOTTOM, HEAVY DUTY
*GUARD, SWIVEL
*GUARD, TRACK GUIDE, SEGMENTED
*GUARD, TRAVEL MOTOR, HD
*INSTRUCTIONS, ANSI (CAB)
*INSTRUCTIONS, ANSI (OUTSIDE)
*JOYSTICK STANDARD STP PKG
*LIGHTING, CAB (HALOGEN)
*LINES, BOOM-UP (STD)
*LINES, FRONT (QC)
*LINES, SDRV (STD/PGQC)
*MIRROR, W/O GUARD
*PANEL, STD START SWITCH
*PRODUCT LINK, CELLULAR PL641
*REACH BOOM HD PKG
*REGIONAL PKG, AM-N
*SEAT, H-BACK, W/HEATER,S/AIR
*STICK, R12'10" DB HD
*TRACK, 33" TG (GLT)
*UPPER COVER, STANDARD
*WASHER, WINDSHIELD UPPER
*WIPER-RADIAL, 70/30 W/O LOWER
ANTIFREEZE, -50C (-58F)
BUCKET-GD, 60" 2.98 YD3 (DB)
CERT EMISSIONS, EPA/EU
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
ROLL ON-ROLL OFF LANE1 DB
STORAGE PROTECTION (EXPORT)
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • FairSome paint & minor decal scuffing.
  • Poor
  • Fair
  • FairLoose bolts on hood latch panel.
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
  • GoodScreen
  • Fair
  • Good
  • Good
  • Yes
  • No
  • Yes
  • Cans & Debris in radiator compartment, battery compartment & behind seat.
safety items
  • Good
  • GoodBehind seat fully charged
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • GoodNeeds cleaning
  • Good
  • Good
  • Good
  • Good
  • Good1684.9
  • GoodDec 2015
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • 65%
  • 100%
engine
  • PoorOuter element very dirty
  • Good
  • Good
  • Good
  • PoorMisfire at start up
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red (level good)
  • Monitor shows active alert for plugged fuel filter & low fuel pressure.
  • Normal
  • Light haze
cooling system
  • Good
  • Good
  • Good
  • Good
  • FairNeeds to be cleaned at bottom
  • Good
  • No
electrical, starting and charging system
  • PoorHold downs removed.
  • Yes
  • Battery covers removed (still in comparment)
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSwing drive oil low
  • Good
  • Good
  • Low (barely on stick)
boom
  • Good
  • Fair
  • Fair
  • Reach boom
stick
  • Fair
  • Good
  • Fair
  • 12 10"
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Cat
  • Bucket & linkage in good condition.
  • NBC06133 #CO6666
  • 48"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers FrontGood
Idlers FrontGood
Pins & Bushings (External)Good
Pins & Bushings (Internal)Good
SegmentsGood
Track Shoes (Width)34"
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Notes - UNDERCARRIAGEBoth tracks slack (needs adjusting)
comments, misc. repairs, general remarks
  • PM-3 done 303 hrs ago. Samples good.
  • Active alert for plugged fuel filter, low pressure.
  • Swing drive oil low, cab filter plugged.
  • Loose bolts at hood latch panel. Outer air filter very dirty.
  • Battery covers off & behind batteries.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
William Baker
Telephone:+1 904 494 1215
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone