Caterpillar 336FL

Caterpillar 336FL

Price
On Request
Year
2015
Working hours
950 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB01248
Catalog NumberCU2429812
Manufacturing Year2015
Hours950 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
Additional Information12'10" HD STICK
REACH BOOM
48" HD BUCKET
13,230 LB CWT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PLM-PIPELINE MACHINERY INTERNATIONALSee InventorySelect contact
Leonard Stone
Telephone:+1 713 5808430
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone