Caterpillar 336FL

Caterpillar 336FL

Price
289,000 USD
Year
2015
Working hours
2492 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB00864
Unit Number437031
Catalog NumberCU2129757
Manufacturing Year2015
Hours2492 h
CountryUnited States
LocationElpaso, CO
Pricing
Price Excluding Tax$289,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional Information**PRICED WITHOUT HAMMER**
C9 ENGINE
PRODUCT LINK, SATELLITE PL321
REGIONAL PKG, AM-N
CONTROL, FINE SWING
ACCUMULATOR WITH CRN
ALARM, TRAVEL
ETHER AID
BELT, SEAT, (3") RETRACTABLE
QUICK DRAINS, READY (OIL)
REACH BOOM HD PKG
BOOM, REACH 6.5M (21'4") HD
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
STICK, R12'10" DB HD
LINKAGE, BKT-DB W/LIFT
BKT R-CYL/LKG W/LIFT PKG
AIR CLEANER, HIGH EFFICIENCY
CYLINDER, BKT (DB LINKAGE)
GUARD, TRACK GUIDE, SEGMENTED
TRACK, 31" TG (GLT)
VALVE, HYDRAULIC, TCS
COMBINED CIR STP PKG
VALVE, ANTI DRIFT, STICK
VALVE, ANTI DRIFT, BOOM
CIRCUIT, COMBINED
LINES, CYLINDER, BOOM
PEDAL, STRAIGHT TRAVEL
MAT, FLOOR, RH PEDAL
LINES, TRAVEL (STP)
LINES, OIL COOLER, STD
JOYSTICK, THUMB WHEEL
LINES, BOOM-UP (STD)
LINES, BDRV (TCS20)
LINES, STICK-IN (TCS)
CAB 70/30 GRD PKG
CAB-ROPS,70/30,W/VANDAL-GBSS
LINES, SDRV (STD/PGQC)
LINES, FRONT (STD)
WIPER-RADIAL, 70/30 W/LOWER
PANEL, STD START SWITCH
HATCH, OPENABLE ROOF
RADIO, 24V AM/FM
LIGHTING, CAB (HALOGEN)
MIRROR, W/O GUARD
SEAT,H-BACK,HEATER,S/AIR,COOL
WASHER, WINDSHIELD UPPER/LOWER
GUARD, TRAVEL MOTOR, HD
GUARD, BOTTOM, HEAVY DUTY
COOLING, HIGH AMBIENT
CAMERA, REAR VIEW, MIRRORS(RH)
LINES-HP, R12'10" STICK
COUNTERWEIGHT, 13,230LBS
UPPER COVER, STANDARD
COVER, FENDER
TERMINALS, JUMP START
BATTERY, COLD WEATHER
COLD WEATHER STARTING PKG
LINES-HP, REACH BOOM
GUARD, SWIVEL
GUARD, VANDALISM
CHANGER,HAND CTRL 2-WAY (ANSI)
BLOCK HEATER
BUMPER, SIDE RUBBER
COOLANT, COLD WEATHER
RPM INDUSTRIES,QUICK-EVAC SYSTEM
DECALS, EXTERIOR ANSI
INCLUDES UP TO A 48" GP BUCKET
0P0800/2127 GD 5/31/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone