Caterpillar 336FL

Caterpillar 336FL

Price
269,000 USD
Year
2015
Working hours
2869 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB01367
Unit NumberUPR00009
Catalog NumberCU4320740
Manufacturing Year2015
Hours2869 h
CountryUnited States
LocationBensalem, PA
Pricing
Price Excluding Tax$269,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
STICK, LONGSTICK, LONG
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationAIR CONDITIONER
AM FM RADIO
AUXILIARY HYDRAULICS
COUPLER, QUICK
LIGHTING
STICK, LONG
STRAIGHT TRAVEL PEDAL
UNDERCARRIAGE, LONG
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRAIL METAL "BANGED UP"
  • Good
safety items
  • Good
  • Good
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
  • 1210
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair1 broken tip
  • Yes
  • CAT CL
  • 36"
final drives
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front15810
Carrier Rollers Rear15810
Links1245
Pins & Bushings (External)20
Track Roller 12020
Track Roller 22020
Track Roller 42020
Track Roller 62020
Track Roller 82020
Track Roller 92020
Track Shoes (Width)28" SG 6910
Track Frame - LeftGood
Track Frame - RightGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY, INC.See InventoryWebsiteSelect contact
Joe Villa
Telephone:+1 215 245 3729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone