Caterpillar 336FL

Caterpillar 336FL

Price
295,000 USD
Year
2017
Working hours
2033 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB10806
Unit NumberRKB10806
Catalog NumberCU4419430
Manufacturing Year2017
Hours2033 h
CountryUnited States
Location6724 33rd Street East, FL
Pricing
Price Excluding Tax$295,000
Tax-
Price Including Tax-
Features
Additional Information*336F L HEX
*ACCUMULATOR WITH CRN
*AIR CONDITIONER
*ALARM, TRAVEL
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAMERA, REAR VIEW, MIRRORS(RH)
*CONTROL, FINE SWING
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, STD
*COVER, FENDER
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*ETHER AID
*GUARD, BOTTOM, HEAVY DUTY
*GUARD, TRAVEL MOTOR, HD
*HATCH, OPENABLE ROOF (DUAL)
*LIGHTING, CAB (HALOGEN)
*LINES, BOOM-UP (STD)
*LINES, SDRV (STD/PGQC)
*MIRROR, W/O GUARD
*PANEL, STD START SWITCH
*RADIO, 24V AM/FM
*SEAT BELT, 2"
*SEAT,H-BACK,HEATER,S/AIR,COOL
AIR CLEANER, HIGH EFFICIENCY
BUCKET-GDC, 60" 2.98 YD3 (DB)
CERT EMISSIONS, EPA/EU
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER STARTING PKG
CTRL, CAT PIN GRABBER COUPLER
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
JOYSTICK STANDARD STP PKG
LANE 3 ORDER
LINES, FRONT (QC)
PACK, ROLL ON ROLL OFF-TRUCK
PRODUCT LINK, CELLULAR PL641
QUICK DRAINS, READY (OIL)
REACH BOOM HD PKG
STICK, R12'10" DB HD
STORAGE PROTECTION (DOMESTIC)
SUN SCREEN (70/30)
TRACK, 33" TG (GLT)
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone