Caterpillar 336FL THB

Caterpillar 336FL THB

Price
245,100 USD
Year
2014
Working hours
4848 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL THB
CategoryCrawler Excavators
Serial NumberRKB00376
Unit Number433790
Catalog NumberCU2114457
Manufacturing Year2014
Hours4848 h
CountryUnited States
LocationGrand Junction, CO
Pricing
Price Excluding Tax$245,100
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC9.3 ENGINE
PRODUCT LINK, SATELLITE PL321
REGIONAL PKG, ADSD-N/CNDA
CONTROL, FINE SWING
ACCUMULATOR WITH CRN
ALARM, TRAVEL
ETHER AID
BELT, SEAT, (3") RETRACTABLE
QUICK DRAINS, READY (OIL)
REACH BOOM HD PKG
BOOM, REACH 6.5M (21'4") HD
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
STICK, R12'10" DB HD
BKT R-CYL/LKG W/LIFT PKG
TRACK, 31" TG (GLT)
AIR CLEANER, HIGH EFFICIENCY
JOYSTICK STANDARD STP PKG
GUARD, TRACK GUIDE, SEGMENTED
VALVE, ANTI DRIFT, BOOM
VALVE, HYDRAULIC
VALVE, ANTI DRIFT, STICK
MAT, FLOOR, RH PEDAL
JOYSTICK, ONE BUTTON
LINES, OIL COOLER, STD
PEDAL, STRAIGHT TRAVEL
LINES, BDRV (STD)
LINES, TRAVEL (STP)
LINES, SDRV (STD/PGQC)
LINES, FRONT (STD)
LINES, BOOM-UP (STD)
HATCH, OPENABLE ROOF
WIPER-RADIAL, FRONT 70/30
CAB 70/30 GRD PKG
PANEL, STD START SWITCH
SEAT,H-BACK,HEATER,S/AIR,COOL
RADIO, 24V AM/FM
SUN SCREEN (70/30)
MIRROR, W/O GUARD
CAMERA, REAR VIEW, MIRRORS(RH)
WASHER, WINDSHIELD UPPER/LOWER
LIGHTING, CAB (HALOGEN)
COVER, FENDER
GUARD, TRAVEL MOTOR, HD
GUARD, BOTTOM, HEAVY DUTY
COOLING, HIGH AMBIENT
BATTERY, COLD WEATHER
COLD WEATHER STARTING PKG
COUNTERWEIGHT, 13,230LBS
UPPER COVER, STANDARD
GUARD, VANDALISM
CHANGER,HAND CTRL 2-WAY (ANSI)
BLOCK HEATER
TERMINALS, JUMP START
DECALS, EXTERIOR ANSI
COOLANT, COLD WEATHER
BUMPER, SIDE RUBBER
GUARD, SWIVEL
INSTRUCTIONS, ANSI (CAB)
RPM INDUSTRIES,QUICK-EVAC SYSTEM
TOOL CONTROL PACKAGE
LINES-HP, BOOM REACH
TIP, PENETRATION PLUS
CYLINDER, BKT (DB LINKAGE)
LINKAGE, BKT-DB W/LIFT
LINES, CYLINDER, BOOM
CAB-ROPS,70/30,W/VANDAL-GBSS
LINES-HP, 12'10" STICK
THUMB GP
CONNECTOR LINES, THUMB
BRACKET GP
LINES, STICK-IN (STD)
BUCKET-SD, 48" 1.84 CYD (DB
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone