Caterpillar 336F QC

Caterpillar 336F QC

Price
270,000 USD
Year
2015
Working hours
3009 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336F QC
CategoryCrawler Excavators
Serial NumberRKB01111
Unit NumberPRKB1111
Catalog NumberCU2494915
Manufacturing Year2015
Hours3009 h
CountryUnited States
LocationAsheville, NC
Pricing
Price Excluding Tax$270,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, LONGSTICK, LONG
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationCAB • AIR • AUX HYDS • BKT • QC • TOOL CONTROL • ULTRA LOW SULFUR DIESEL FUEL

12' 10" STICK
AIR
AUX HYDS
CAB
QC
SG SHOES
TOOL CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • FairPump door is bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairTank cover dented _ Right lower rail is dented _ Belly pans bent
  • Good
  • No
safety items
  • Good
  • Good
  • Good
  • Yes
  • YesErops cab _ Right front post has been hit and bent _
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairEcms show 2057 hours Meter shows 2076 hours
  • PoorCover broken _ Replace
  • Good
  • Good
  • Good
  • Yes
  • Yes
engine
  • Fair
  • Good
  • Good
  • Good
  • Good
  • FairDue for a service
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • n
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • FairBack up camera is not working
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
stick
  • Good
  • Good
  • 1210"
bucket
  • PoorWear bars are worn out _ Someone has been welding on the bottom
  • Good
  • Fair
  • Fair
  • Fair
  • Yes
  • Cat DB Linkage WAR02489
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1588
Carrier Rollers Rear1588
Idlers Front2114
Links12314
Pins & Bushings (External)6926
Track Shoes (Width)28" 68.58
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number6Y-2589-90
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Gary Jarvis
Telephone:+1 704 731 7500
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone