Caterpillar 336F L

Caterpillar 336F L

Price
250,000 USD
Year
2015
Working hours
3559 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336F L
CategoryCrawler Excavators
Serial NumberRKB01073
Unit NumberEQ054232
Catalog NumberCU2496307
Manufacturing Year2015
Hours3559 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$250,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information336F L HEX
336F L HEX ADSD-N DCA1.2
AIR CLEANER, STANDARD
BKT R-CYL/LKG W/LIFT PKG
CAB 70/30 GRD PKG
CAMERA, REAR VIEW, MIRRORS(RH)
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER PKG READY
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 13,230LBS
COVER, FENDER
CTRL, PIN GRABBER COUPLER ANSI
FREIGHT, TRUCK DELIVERY (336)
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ANSI (CAB)
INSTRUCTIONS, ANSI (OUTSIDE)
JOYSTICK STANDARD STP PKG
LANE 1 ORDER
LIGHTING, CAB (HALOGEN)
LINES, BOOM-UP (STD)
LINES, FRONT (QC)
LINES, SDRV (STD/PGQC)
MIRROR, CAB, EXTERNAL
PACK, ROLL ON ROLL OFF-TRUCK
PANEL, STD START SWITCH
PRODUCT LINK, SATELLITE PL321
REACH BOOM HD PKG
REGIONAL PKG, ADSD-N/CANADA
SEAT, H-BACK, W/HEATER,S/AIR
STICK, R12'10" DB HD
STORAGE PROTECTION (DOMESTIC)
TRACK, 33" TG (GLT)
UPPER COVER, STANDARD
WASHER, WINDSHIELD UPPER
WIPER-RADIAL, 70/30 W/O LOWER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • GoodTie down bent
  • FairTool box step and below it bent. Lower guards bent
  • GoodMinor cosmetics
  • Good
  • PoorDamaged
  • YesDuring last service
  • No
  • GoodMinor bends
  • FairBoth skirts dented
  • Good
  • Good
  • Good
  • FairDented
  • FairLeft bent
  • FairTop & side covers minor bends
  • FairLeft rear door damaged
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairA mirror behind seat & door glasses need cleaning to slide
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodStained
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Full
  • Full
  • Working back up camera installed. All cab filters need to be replaced!!!!!!!
engine
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Engine runs well.
  • Normal
  • Normal
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Starts & charges well
hydraulics
  • Good
  • GoodRepacked at 2730 hrs
  • Good
  • FairCoupler hoses need mounting attention before they get ripped off
  • GoodLower guards installed & bent up
  • Good
  • Good
  • Operates well. HPCU installed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesMechanical Fleco
  • Overall good
boom
  • Good
  • Good
  • Good
  • Overall good
stick
  • Good
  • Good
  • Good
  • Overall good
bucket
  • Good
  • Fair
  • No
  • Non-Cat
  • Overall good
  • 36" Bucket
  • FairDented
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front154 mm154 mm2424
Carrier Rollers Rear154 mm154 mm2424
Idlers Front22 mm22 mm2828
Links121 mm121 mm4242
Pins & Bushings (External)65 mm65 mm8282
Pins & Bushings (Internal)867.5 mm867.5 mm2020
Segments8282
Track Roller 122 mm22 mm4444
Track Roller 221 mm21 mm3535
Track Roller 421 mm21 mm3535
Track Roller 621 mm21 mm3535
Track Roller 922 mm22 mm4444
Track Shoes (Width)1010
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
CannonTrack adjusters good
Link Part Number6Y2589-90
Notes - UNDERCARRIAGELower track wear guide guards installed
Pins & Bushings (External)Not turned
Pins & Bushings (Internal)Sealed
Track Shoes34". Left pad bent (minor)
Track Roller 821 mm21 mm3535
comments, misc. repairs, general remarks
  • Inspection performed @ 3583 hrs
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone