Caterpillar 336F L

Caterpillar 336F L

Price
329,900 USD
Year
2015
Working hours
3055 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336F L
CategoryCrawler Excavators
Serial NumberTZA00363
Unit Number14A19884
Catalog NumberCU2389742
Manufacturing Year2015
Hours3055 h
CountryUnited States
LocationWilliston, ND
Pricing
Price Excluding Tax$329,900
Tax-
Price Including Tax-
Features
Additional Information9/19/16.
AIR CLEANER, STANDARD
BKT R-CYL/LKG W/LIFT PKG
BUMPER, SIDE RUBBER
CAB 70/30 GRD PKG
CAMERA, REAR VIEW, MIRRORS(RH)
CERT EMISSIONS, EPA/EU
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER STARTING PKG
COMBINED CIR STP PKG
COOLANT, COLD WEATHER
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 15,430LBS
COUPLER LINES, REACH BOOM
COUPLER PIN GRABBER (389-8070)
COVER, FENDER
CTRL, CAT PIN GRABBER COUPLER
DECALS, EXTERIOR ANSI
ENG SN SYE06205 MSO#ABOPH
GUARD FOGS 70/30 HID PKG
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
ID#14A19884C
INSTALLED 6-2-2016
INSTRUCTIONS, ANSI (CAB)
LINES, BOOM-UP (STD)
LINES, FRONT (QC)
LINES, SDRV (STD/PGQC)
LINES-HP, REACH BOOM
LINES-QC, R12'10" STICK
MIRROR, CAB, GUARD FALLING
PACK, ROLL ON ROLL OFF-TRUCK
PANEL, STD START SWITCH
PRODUCT LINK, SATELLITE PL321
REACH BOOM ES PKG
REGIONAL PKG, AM-N
SEAT,H-BACK,HEATER,S/AIR,COOL
STICK, R12'10" DB ES
STORAGE PROTECTION (DOMESTIC)
THB S/N TH001957
THUMB #14A19884A SN:THC01957
THUMB AND QC CURRENTLY OFF
TRACK SN:AR344D28 RIGHT
TRACK SN:AR349D38 LEFT
TRACK, 33" TG (GLT)
UPPER COVER, STANDARD
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Noclean and work ready on 12-20-2016
  • Good
  • Good
  • Good
  • Good
  • Goodminor rear cwt scratches
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodseat fabric dirty
  • Good
  • Good
  • Yes
  • Nice cab with: AC, heated high back seat, rear view camera, am/fm.
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Cat- elc
  • cold starts well- good power
  • normal
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • Machine currently has a Cat H-140E-s hammer attached.
  • Thumb and QC in storage and available.
  • Several bucket choices available.
  • Billings store 12-2016
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone