Caterpillar 336F L THM

Caterpillar 336F L THM

Price
290,000 USD
Year
2015
Working hours
2210 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336F L THM
CategoryCrawler Excavators
Serial NumberRKB01062
Unit NumberLKE02538
Catalog NumberCU2223971
Manufacturing Year2015
Hours2210 h
CountryUnited States
LocationHurricane, UT
Pricing
Price Excluding Tax$290,000
Tax-
Price Including Tax-
Features
Additional InformationLANE 2 ORDER
REACH BOOM HD PKG
STICK, R12'10" DB HD
BKT R-CYL/LKG W/LIFT PKG
AIR CLEANER, STANDARD
TRACK, 33" TG (GLT)
GUARD, TRACK GUIDE, SEGMENTED
COMBINED CIR STP PKG
LINES, BOOM-UP (STD)
LINES, SDRV (STD/PGQC)
LINES, FRONT (QC)
PANEL, STD START SWITCH
SEAT, H-BACK, W/HEATER,S/AIR
LIGHTING, CAB (HALOGEN)
MIRROR, W/O GUARD
CAMERA, REAR VIEW, MIRRORS(RH)
GUARD, BOTTOM, HEAVY DUTY
COOLING, HIGH AMBIENT
DECALS, EXTERIOR ANSI
GUARD, TRAVEL MOTOR, HD
COVER, FENDER
INSTRUCTIONS, ANSI (CAB)
COUNTERWEIGHT, 13,230LBS
UPPER COVER, STANDARD
LINES-HP, R12'10" STICK
LINES-HP, REACH BOOM
LINES-QC, R12'10" STICK
COUPLER LINES, REACH BOOM
COLD WEATHER STARTING PKG
CTRL, CAT PIN GRABBER COUPLER
PRODUCT LINK, SATELLITE PL321
CHANGER,HAND CTRL 2-WAY (ANSI)
STORAGE PROTECTION (DOMESTIC)
CERT EMISSIONS, EPA/EU
BUMPER, SIDE RUBBER
PACK, ROLL ON ROLL OFF-TRUCK
REGIONAL PKG, AM-N
CAB 70/30 GRD PKG
WASHER, WINDSHIELD UPPER/LOWER
FREIGHT CHARGE 1
WIPER-RADIAL, 70/30 W/LOWER
TH)
PRICED 09/08/17 DA(CF
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone