Caterpillar 336F L CF

Caterpillar 336F L CF

Price
377,720 USD
Year
2015
Working hours
299 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336F L CF
CategoryCrawler Excavators
Serial NumberRKB01425
Unit NumberLKE02882
Catalog NumberCU2241976
Manufacturing Year2015
Hours299 h
CountryUnited States
LocationHurricane, UT
Pricing
Price Excluding Tax$377,720
Tax-
Price Including Tax-
Features
Additional InformationAIR CLEANER, STANDARD
BKT R-CYL/LKG W/LIFT PKG
BUMPER, SIDE RUBBER
CAB 70/30 GRD PKG
CAMERA, REAR VIEW, MIRRORS(RH)
CERT EMISSIONS, EPA/EU
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER STARTING JS PKG
COMBINED CIR STP PKG
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 13,230LBS
COVER, FENDER
CTRL, PIN GRABBER COUPLER ANSI
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
INSTRUCTIONS, ANSI (CAB)
INSTRUCTIONS, ANSI (OUTSIDE)
LANE 2 ORDER
LIGHTING, CAB (HALOGEN)
LINES, BOOM-UP (STD)
LINES, FRONT (QC)
LINES, PILOT SDRV (STD/UQC)
LINES-HP, R12'10" STICK
LINES-HP, REACH BOOM
LINES-QC, R12'10" STICK
LINES-QC, REACH BOOM
MIRROR, CAB, EXTERNAL
ORDERED FOR FLEET 2/20/15 PA
PACK, ROLL ON ROLL OFF-TRUCK
PANEL, STD START SWITCH
PRODUCT LINK, SATELLITE PL321
REACH BOOM HD PKG
REGIONAL PKG, ADSD-N/CANADA
SEAT, H-BACK, W/HEATER,S/AIR
STICK, R12'10" DB HD
STORAGE PROTECTION (DOMESTIC)
TRACK, 33" TG (GLT)
UPPER COVER, STANDARD
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone